Shop FUTEK
CALL US TODAY
+1 (949) 465-0900

Medical Load Cell
lmd300 - QSH01735
(View A)
View B
(View B)
(View C)
(View D)
*Listed prices is in U.S. currency and subject to verification
along with availability
$900.00
Discounted Price While
Supplies Last
 
$2,700.00
List Price*
Item No. QSH01735
Model:
LMD300 , 50 lb , Pinch Sensor , Material - 2024-T4 , 28 Awg 4 Conductor Braided Shielded Clear PVC 6" Long to 3.5 mm Stereo TRRS Head Phone Jack
In Stock In Stock
Qty:
Product Description

The LMD300 Medical Load Cell offers an ideal solution for both Automotive and Medical Applications. From its lightweight aluminum design, to its versatile application range, the LMD300 Medical Load Cell offers a great measurement system with impressive tolerances.

As a recent custom engineered product, the Medical Load Cell captures the many capabilities FUTEK offers its customers. Similar to our entire Load Cell product line, this model is manufactured in USA and uses metal foil strain gauge technology.

Product Highlights:
  • Ideal for Automotive or Medical Applications
  • Slim Design
  • Strain Gauge Based
  • Compression
  • Weight: 0.7 oz

For those who are a looking for a complete system solution, FUTEK can provide both signal conditioned displays or our VCal Portable System. FUTEK’s VCal Portable System brings an easy-to-use system verification directly to the customer making it ideal for on-site verification and calibration of your products. FUTEK LMD Series is also available with TEDS / IEEE1451.4 option.

Product Specifications
DimensionValue
 Weight (oz) 0.7
 Dia (in) 0.55
NameMinTypMaxUnit
Channel 1
 Compensated Temperature ( ? The range of temperature over which the transducer is compensated to maintain Rated Output and Zero Balance within specified limits.) 60  160 F
 Excitation ( ? The voltage or current applied to the input terminals of the transducer.) 1  18 Vdc
 Input Resistance  1000  Ohms nom.
 Nonlinearity ( ? The maximum Deviation of the Calibration Curve from a straight line drawn between the no-load and Rated Load outputs, expressed as a percentage of the Rated Output and measured on increasing load only.) -0.5  0.5 % of R.O.
 Operating Temperature ( ? The extremes of temperature within which the transducer will operate without permanent adverse change to any of its performance characteristics.) 0  160 F
 Output Resistance  1000  Ohms nom.
 Safe Overload ( ? The maximum, temporary or accidental load in percent of Rated Capacity which can be applied without producing a permanent shift in performance characteristics beyond those specified.)   200 % of R.O.
 Temperature Shift Span ( ? The change in Output due to a change in transducer temperature. Expressed as a percentage of load per degree Fahrenheit (Celsius) change temperature.) -0.02  0.02 % of Load/F
 Temperature Shift Zero ( ? The change in Zero Balance due to a change in transducer temperature. Expressed as the change in Zero Balance in percent of Rated Output per degrees Fahrenheit (Celsius) (change in temperature).) -0.01  0.01 % of R.O./F
 Zero Balance ( ? The output signal of the transducer with rated Excitation and with no-load applied, usually expressed in percent of Rated Output.) -3  3 % of R.O.
 Capacity   50 lbs
 Rated Output ( ? The signal (voltage) produced by the transducer. Where the output is directly proportional to excitation, the signal is expressed in terms of millivolts / volt (mV/V) of excitation.)  2  mV/V nom. ( ? The full voltage output of the load cell is expressed in terms of its supply voltage. For instance, a 2mV/V load cell would produce 2mV times the supplied voltage at full capacity.)
 Calibration Excitation  10  Vdc
Related Notes

Related Instruments
  
IAA100
Model: IAA100 , Full Bridge Strain Gauge Signal Conditioning Voltage Amplifier , +/-5 VDC , +/-10 VDC Output , 5 VDC Offset DIP Switch , Up to 25 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , Integrated 35 mm DIN Clip
Item No. FSH03863 $425.00 Spec Sheet
Strain Gage Signal Conditioning Amplifier w/ Voltage Output

The IAA Family is FUTEK’s brand new general purpose amplifier solution for in-line amplification of any full bridge strain gauge type sensor with mV/V range output. The new model combines precision and ease of integration with a 0.005% total error. Both IAA100 (voltage amplifier) and IAA200 (current transmitter) feature an aluminum housing with an integrated DIN clip designed for industrial environment applications.

Product Highlights
  • Bipolar Output, Differential Input
  • ±5 or ±10 VDC Outputs
  • Selectable 1 KHz,10 KHz, 25 KHz Bandwidth
  • Bridge Excitation: 5 or 10 VDC (DIP Switch)
  • Ranges: 0.5, 1.0, 1.5, 2.0, 2.5, 3.0, 4.0, 10.0 mV/V (DIP Switch)
  • 256 Selectable Shunt Combinations: 30kΩ, 43.7kΩ, 60.4kΩ, 87.6kΩ, 100kΩ, 150kΩ, 300kΩ, 432kΩ (DIP Switch)
  • Externally Accessible Shunt Cal Activation Button
  • Digitally Controlled Remote Shunt
  • Internal Span and Offset Potentiometers
  • Sensor Polarity Reversal DIP Switch
  • Zero Shift DIP Switch
  • CE approval and RoHS compliant
Hide Text

IAA200
Model: IAA200 , Full Bridge Strain Gauge Signal Conditioning Current Transmitter , 4-20 mA Output , 12 mA Offset DIP Switch , Up to 25 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , Integrated 35 mm DIN Clip
Item No. FSH03864 $425.00 Spec Sheet
Strain Gage Signal Conditioning Amplifier w/ Current Output

The IAA Family is FUTEK’s brand new general purpose amplifier solution for in-line amplification of any full bridge strain gauge type sensor with mV/V range output. The new model combines precision and ease of integration with a 0.005% total error. Both IAA100 (voltage amplifier) and IAA200 (current transmitter) feature an aluminum housing with an integrated DIN clip designed for industrial environment applications.

Product Highlights
  • Bidirectional Output, Differential Input
  • 4-20 mA Output
  • Selectable 1 KHz,10 KHz, 25 KHz Bandwidth
  • Bridge Excitation: 5 or 10 VDC (DIP Switch)
  • Ranges: 0.5, 1.0, 1.5, 2.0, 2.5, 3.0, 4.0, 10.0 mV/V (DIP Switch)
  • 256 Selectable Shunt Combinations: 30kΩ, 43.7kΩ, 60.4kΩ, 87.6kΩ, 100kΩ, 150kΩ, 300kΩ, 432kΩ (DIP Switch)
  • Externally Accessible Shunt Cal Activation Button
  • Digitally Controlled Remote Shunt
  • Internal Span and Offset Potentiometers
  • Sensor Polarity Reversal DIP Switch
  • Zero Shift DIP Switch
  • CE approval and RoHS compliant
Hide Text

Model: IAA200 , Full Bridge Strain Gauge Signal Conditioning Current Transmitter , 0-20 mA Output, Up to 25 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , Integrated 35 mm DIN Clip
Item No. QSH02025 $750.00 Spec Sheet
Strain Gage Signal Conditioning Amplifier w/ Current Output

The IAA Family is FUTEK’s brand new general purpose amplifier solution for in-line amplification of any full bridge strain gauge type sensor with mV/V range output. The new model combines precision and ease of integration with a 0.005% total error. Both IAA100 (voltage amplifier) and IAA200 (current transmitter) feature an aluminum housing with an integrated DIN clip designed for industrial environment applications.

Product Highlights
  • Bidirectional Output, Differential Input
  • 4-20 mA Output
  • Selectable 1 KHz,10 KHz, 25 KHz Bandwidth
  • Bridge Excitation: 5 or 10 VDC (DIP Switch)
  • Ranges: 0.5, 1.0, 1.5, 2.0, 2.5, 3.0, 4.0, 10.0 mV/V (DIP Switch)
  • 256 Selectable Shunt Combinations: 30kΩ, 43.7kΩ, 60.4kΩ, 87.6kΩ, 100kΩ, 150kΩ, 300kΩ, 432kΩ (DIP Switch)
  • Externally Accessible Shunt Cal Activation Button
  • Digitally Controlled Remote Shunt
  • Internal Span and Offset Potentiometers
  • Sensor Polarity Reversal DIP Switch
  • Zero Shift DIP Switch
  • CE approval and RoHS compliant
Hide Text

IAA300
Model: IAA300 , Ultra Low Noise Signal Conditioning Differential Strain Gauge Voltage Amplifier , For Full Bridge , +/-5 VDC , +/-10 VDC , Up to 50 kHz Bandwidth , Screw Terminal Connectors , Red Powder Coated , Integrated DIN Clip
Item No. FSH03931 $1,500.00 Spec Sheet

QIA124
Model: QIA124, Miniaturized & Digitally Configurable Ultra Low Noise Strain Gauge Amplifier , Voltage Amplifier , DB9 Male , +/- 10 VDC , 1000 Hz Bandwidth
Item No. QSH01968 $525.00 Spec Sheet

USB520
Model: USB520 , High Speed & Resolution External USB Output Kit , Up To 20.5 Bits Noise Free , Strain Gauge mV/V & Amplified +/-10 VDC/4-20 mA Inputs Up to 4800 SPS & Encoder TTL Inputs Up to 10 SPS , 35 mm DIN Clip , Powered Off Of USB 2.0 Only
Item No. FSH03944 $1,500.00 Spec Sheet
USB520 External USB Kit (Amplified/Non Amplified + Encoder Input)

The new USB520 - External USB Kit (Amplified/Non Amplified + Encoder Input) module eliminates the need for power supply and display equipment. The module is supplied by PC power through a USB Cable, providing excitation voltage for the sensor. The analog output voltage of the sensor is then digitized and processed by a microprocessor using the integrated high resolution (24 bits) analogue to digital converter (ADC). The on-board USB device allows the microprocessor to communicate with the PC by means of the USB link. The USB integration works hand in hand with SENSIT Test and Measurement software, which allows users to monitor the actual output of the sensor in real time. This is calculated based on the calibration values stored inside the on-board memory. The easy plug and play gives you the power to monitor the sensor output and enjoy measurement that is less affected by noise, temperature variation and excitation. The USB520 product is designed and manufactured by FUTEK in the USA.

Product Highlights
  • USB 2.0 Communication Link
  • 24 bits internal resolution
  • Up to 19 bits (±260,000 counts) noise free resolution
  • 5 to 4800 sample per second selectable rate
  • High accuracy (±0.001%)
  • Low non-linearity (±0.001%)
  • Input range up to ±400mV/V (Strain Gauge)
  • Input range ±10VDC (Amplified Input)
  • Input range up to 30 mA (Amplified Input)
  • Minimum bridge resistance: 30 ohm
  • USB Output
  • Precision 4.6VDC Excitation
  • Output for encoder purpose
  • Selectable 5, 9, 10, 12, 15, 18, 20 and 24 VDC for sensor power
  • Speed/Angle/Power Measurement
  • ASCII stream output
  • CE approval and RoHS compliant
Hide Text

Close
Subscribe to our e-newsletter!
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905


©1998-2018 FUTEK Advanced Sensor Technology, Inc. All rights reserved.

All other trademarks, service marks and logos used in this website are the property of their respective owners.