Load Cells, Torque Sensors and Pressure Sensors Manufactured in the US by FUTEK. Your Sensor Solutions Source. Load Cells, Torque Sensors, Force Sensors, Pressure Sensors, Multi Axis Load Cells Load Cell Sensor Solutions Load Cell Support Load Cell Forum Load Cell Applications Load Cell Manufacturer
 
 
Pressure Sensor | Pressure Sensors (Intrinsically Safe)
 

Available Models
   
PMP500
Item No.  FSH02924
Model:  PMP500 (IS-20) , 2000 PSI , Pressure Sensor (FM, CSA Approved) , High Temp.of Medium Range of -40 to 302 F (-40 to 150 C), Stainless Steel , 1/2 NPT , Intrinsically Safe , Din Connector
Spec Sheet   |   Info Request   |   Lead Time
List Price: $599.00


Qty:
PMP500
Item No.  FSH03229
Model:  PMP500 (IS-20) , 5 PSI , Pressure Sensor (FM, CSA Approved) , Medium Temp. Range of -4 to 176 F (-20 to 80 C), Stainless Steel , 1/2 NPT , Intrinsically Safe , Din Connector
Spec Sheet   |   Info Request   |   Lead Time
List Price: $495.00


Qty:
PMP500
Item No.  FSH03275
Model:  PMP500 (IS-20) , 10000 PSI , Pressure Sensor (FM, CSA Approved) , Medium Temp. Range of -4 to 176 F (-20 to 80 C), Stainless Steel , 1/2 NPT , Intrinsically Safe , Din Connector
Spec Sheet   |   Info Request   |   Lead Time
List Price: $495.00


In Stock In Stock Qty:
PMP500
Item No.  FSH03276
Model:  PMP500 (IS-20) , 2000 PSI , Pressure Sensor (FM, CSA Approved) , Standard Medium Temp. Range of -4 to 176 F (-20 to 80 C), Stainless Steel , 1/2 NPT , Intrinsically Safe , Din Connector
Spec Sheet   |   Info Request   |   Lead Time
List Price: $495.00


Qty:
PMP500
Item No.  FSH03431
Model:  PMP500 (IS-20) , 50 in. of water , Pressure Sensor (FM, CSA Approved) , Medium Temp. Range of -4 to 176 F (-20 to 80 C), Stainless Steel , 1/2 NPT , Intrinsically Safe , Din Connector
Spec Sheet   |   Info Request   |   Lead Time
List Price: $575.00


Qty:
PMP500
Item No.  FSH03442
Model:  PMP500 (IS-20) , 10 PSI , Pressure Sensor (FM, CSA Approved) , Medium Temp. Range of -4 to 176 F (-20 to 80 C), Stainless Steel , 1/2 NPT , Intrinsically Safe , Din Connector
Spec Sheet   |   Info Request   |   Lead Time
List Price: $495.00


Qty:
PMP500
Item No.  FSH03443
Model:  PMP500 (IS-20) , 25 PSI , Pressure Sensor (FM, CSA Approved) , Medium Temp. Range of -4 to 176 F (-20 to 80 C), Stainless Steel , 1/2 NPT , Intrinsically Safe , Din Connector
Spec Sheet   |   Info Request   |   Lead Time
List Price: $495.00


Qty:
PMP500
Item No.  FSH03444
Model:  PMP500 (IS-20) , 60 PSI , Pressure Sensor (FM, CSA Approved) , Medium Temp. Range of -4 to 176 F (-20 to 80 C), Stainless Steel , 1/2 NPT , Intrinsically Safe , Din Connector
Spec Sheet   |   Info Request   |   Lead Time
List Price: $495.00


Qty:
PMP500
Item No.  FSH03445
Model:  PMP500 (IS-20) , 100 PSI , Pressure Sensor (FM, CSA Approved) , Medium Temp. Range of -4 to 176 F (-20 to 80 C), Stainless Steel , 1/2 NPT , Intrinsically Safe , Din Connector
Spec Sheet   |   Info Request   |   Lead Time
List Price: $495.00


Qty:
PMP500
Item No.  FSH03446
Model:  PMP500 (IS-20) , 300 PSI , Pressure Sensor (FM, CSA Approved) , Medium Temp. Range of -4 to 176 F (-20 to 80 C), Stainless Steel , 1/2 NPT , Intrinsically Safe , Din Connector
Spec Sheet   |   Info Request   |   Lead Time
List Price: $495.00


Qty:
PMP500
Item No.  FSH03447
Model:  PMP500 (IS-20) , 500 PSI , Pressure Sensor (FM, CSA Approved) , Medium Temp. Range of -4 to 176 F (-20 to 80 C), Stainless Steel , 1/2 NPT , Intrinsically Safe , Din Connector
Spec Sheet   |   Info Request   |   Lead Time
List Price: $495.00


Qty:
PMP500
Item No.  FSH03448
Model:  PMP500 (IS-20) , 1000 PSI , Pressure Sensor (FM, CSA Approved) , Medium Temp. Range of -4 to 176 F (-20 to 80 C), Stainless Steel , 1/2 NPT , Intrinsically Safe , Din Connector
Spec Sheet   |   Info Request   |   Lead Time
List Price: $495.00


Qty:
PMP500
Item No.  FSH03449
Model:  PMP500 (IS-20) , 3000 PSI , Pressure Sensor (FM, CSA Approved) , Medium Temp. Range of -4 to 176 F (-20 to 80 C), Stainless Steel , 1/2 NPT , Intrinsically Safe , Din Connector
Spec Sheet   |   Info Request   |   Lead Time
List Price: $495.00


Qty:
PMP500
Item No.  FSH03450
Model:  PMP500 (IS-20) , 5000 PSI , Pressure Sensor (FM, CSA Approved) , Medium Temp. Range of -4 to 176 F (-20 to 80 C), Stainless Steel , 1/2 NPT , Intrinsically Safe , Din Connector
Spec Sheet   |   Info Request   |   Lead Time
List Price: $495.00


Qty:
PMP500
Item No.  FSH03451
Model:  PMP500 (IS-20) , 15 PSIA , Pressure Sensor (FM, CSA Approved) , Medium Temp. Range of -4 to 176 F (-20 to 80 C), Stainless Steel , 1/2 NPT , Intrinsically Safe , Din Connector
Spec Sheet   |   Info Request   |   Lead Time
List Price: $580.00


Qty:
PMP500
Item No.  FSH03452
Model:  PMP500 (IS-20) , 25 PSIA , Pressure Sensor (FM, CSA Approved) , Medium Temp. Range of -4 to 176 F (-20 to 80 C), Stainless Steel , 1/2 NPT , Intrinsically Safe , Din Connector
Spec Sheet   |   Info Request   |   Lead Time
List Price: $580.00


Qty:
PMP500
Item No.  FSH03453
Model:  PMP500 (IS-20) , 50 PSIA , Pressure Sensor (FM, CSA Approved) , Medium Temp. Range of -4 to 176 F (-20 to 80 C), Stainless Steel , 1/2 NPT , Intrinsically Safe , Din Connector
Spec Sheet   |   Info Request   |   Lead Time
List Price: $580.00


Qty:
PMP500
Item No.  FSH03454
Model:  PMP500 (IS-20) , 100 PSIA , Pressure Sensor (FM, CSA Approved) , Medium Temp. Range of -4 to 176 F (-20 to 80 C), Stainless Steel , 1/2 NPT , Intrinsically Safe , Din Connector
Spec Sheet   |   Info Request   |   Lead Time
List Price: $580.00


Qty:
PMP500
Item No.  FSH03455
Model:  PMP500 (IS-20) , 250 PSIA , Pressure Sensor (FM, CSA Approved) , Medium Temp. Range of -4 to 176 F (-20 to 80 C), Stainless Steel , 1/2 NPT , Intrinsically Safe , Din Connector
Spec Sheet   |   Info Request   |   Lead Time
List Price: $580.00


Qty:
Listed price is in U.S. currency and subject to verification along with availability