Supportkeyboard_arrow_right

Thru-Hole Load Cell Overview

Thru-Hole Load Cells
Within FUTEK’s Thru-Hole/Donut Load Cells (LTH Series) exist an impressive array of robust sensors. As an In-Line compressive load cell line, the standard Thru-Hole Load Cells cover a capacity range of 50 lbs. to 50,000 lbs. Also, the LTH Series has over a dozen inner diameter variations and cable exits making them extremely versatile.
LTH Miniatures
FUTEK’s engineering team understands that space constraints play a significant role in test-measurement platforms. Thus, miniature sensor models are most advantageous for many applications. FUTEK’s LTH Series includes several miniature models for this reason.

Learn More
Customizable Capabilities
FUTEK’s Thru-Hole Load Cell Series offers various customizable capabilities to support your application’s unique requirements. From cryogenic to specialized inner diameter measurements, FUTEK engineers can work within your specifications.

Learn More
Unique Applications
FUTEK’s Thru-Hole Load Cells have received great recognition due to their many application uses. Most recently, FUTEK created a custom cryogenic thru-hole/donut load cell to operate aboard NASA JPL’s Mars Rover: Curiosity.


Learn More
FUTEK Certifications
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
FUTEK Social Media
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
FUTEK Address
10 Thomas, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2024 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
Multi Axis Sensor, Force, TorquethruHoleLoadCellOverview