Newskeyboard_arrow_right

Enhancing System Integration with the IAA105 Sensor Amplifier

Enhancing System Integration with the IAA105 Sensor Amplifier

In the system integration industry, precision, flexibility, and reliability are paramount. The IAA105 Digitally configurable analog voltage amplifier empowers engineers with the essential tools for successful system integration. Sensor amplifiers like the IAA105 ensure the accuracy and reliability of data collected from sensors, delivering significant advantages to engineering projects.

Key Benefits of the IAA105:

Faster and Remote Setup:

The IAA105 seamlessly integrates with the new FUTEK SENSIT® LITE app, harnessing the power of Bluetooth® 5 Low Energy (BLE) Technology. Through the SENSIT® LITE app, users can configure sensors, adjust bandwidth, bridge excitation, adjust calibration offset and span, and perform remote health checks via smartphone app. Meeting stringent automation and system integrator standards and boasting IPC CLASS III classification, the IAA105 anticipates the demands of the next generation of mission-critical applications.

Embedded Fault detection capabilities

Advanced fault detection augments its capabilities, enabling identification of open/short circuits and high-temperature anomalies, enhancing its role as a dependable strain gauge amplifier. Seamless hot swapping is facilitated by the on-board active ESD and overvoltage/current protection, protecting the system from overcurrent and voltage events. Encased in a rugged aluminum shell, the IAA105's EMI-reducing design safeguards signal integrity in diverse environments.

Versatile Compatibility:

The IAA105's adjustable excitation and variable gain features ensure compatibility with a wide range of strain gauge-based sensor inputs up to ±10 mV/V. The output choices extend up to ±10 VDC, including options like 0-1.5-3VDC and 0-2.5-5 VDC. Operating power, ranging from 5 to 30 VDC, can be powered by USB ports or portable battery packs. Three shunt values: 60kΩ, 100kΩ, and 150kΩ, and two bandwidth stages, 1kHz and 10kHz, can be selected.This adaptability allows the IAA105 to seamlessly integrate into diverse projects, meeting specific requirements with ease.

Exceptionally Low Noise and Power consumption:

The amplifier boasts ultra-low noise levels of up to 2.8 mV-p-p or 10kHz bandwidth and system nonlinearity at ±0.004% of FSR. This coupled with the low power consumption of 1.2W (instrument only) and ultra precise offset and span calibration adjustment down to 300μV, guarantee you with outstanding precision and reliability.

Real-World Applications:

Seamless Integration:

Given its output flexibility, IAA105 effortlessly integrates with standard PLCs, DAQ systems, and microcontrollers. It's designed to work with both standard and non-standard input ranges, offering you more flexibility when selecting the components for your projects.

The IAA105 sensor amplifier streamlines setup, enhances accuracy, and provides the flexibility needed for diverse sensor setups in system integration. Its advanced features, including wireless remote configuration and active temperature protection, mark a transformative leap in engineering applications.

NEW • IAA105

Digitally Configurable Analog Voltage Amplifier

Ready to experience the benefits of the IAA105 for your system integration projects? Visit our product page to learn more about how this revolutionary sensor amplifier can take your projects to the next level.

FUTEK Certifications
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
FUTEK Social Media
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
FUTEK Address
10 Thomas, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2024 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
Multi Axis Sensor, Force, Torquenews detail enhancing-system-integration-with-the-iaa105-sensor-amplifier