Loading...

Digitally Configurable Analog Voltage Amplifier

Digital configuration for maximum simplicity and flexibility

FUTEK's new IAA105 digitally configurable load cell amplifier redefines strain gauge analog amplification, blending technology and engineering to meet modern force measurement demands. This versatile load cell amplifier features input options encompassing full bridge strain gauge inputs up to ±10 mV/V, making it an ideal strain gauge signal conditioner. The output choices extend up to ±10 VDC, including options like 0-1.5-3VDC and 0-2.5-5 VDC, effectively catering to load cell signal conditioning needs. Operating power, ranging from 5 to 30 VDC, can be effortlessly drawn from PC USB ports or portable battery packs, making it a convenient USB load cell solution.

The IAA105 seamlessly integrates with the new FUTEK SENSIT® LITE app, harnessing the power of Bluetooth® 5 Low Energy (BLE) Technology. Through the smartphone SENSIT® LITE app, users can easily configure settings, ranging from bandwidth to gain, and perform real-time health checks—an ideal load cell reader solution. Meeting stringent medical and aerospace standards, boasting IPC CLASS III classification, the IAA105 anticipates the demands of the next generation of mission-critical applications.

Advanced fault detection augments its capabilities, enabling swift identification of open/short circuits and high-temperature anomalies, enhancing its role as a dependable strain gage amplifier. Seamless hot swapping is facilitated by the on-board active ESD and overvoltage/current protection, ensuring uninterrupted performance. Encased in a rugged aluminum shell, the IAA105's EMI-reducing design safeguards signal integrity in diverse environments.

Precision converges with efficiency as the IAA105 achieves ultra-low noise levels of up to 2.8 mV-p-p or 10 kHz bandwidth, ensuring high-accuracy data acquisition for load cells and force sensors. Offering ±0.004% of FSR accuracy and calibration adjustments as precise as 300μV, this load cell signal conditioner empowers precision-focused applications. Moreover, with a power consumption of merely 1.2 W, the IAA105 exemplifies precision in conjunction with energy efficiency. Experience elevated accuracy and optimal performance with the IAA105, your go-to solution for load cell amplification and strain gauge signal conditioning needs

IAA105 is a one-of-a-kind amplifier that breaks new ground in sensor electronics. The fully digitally configurable device offers unsurpassed flexibility and simplicity during setup. This highly accurate device also features Bluetooth® wireless communication and USB configurability as well as built-in active protection for exceptional reliability and robustness.

Due to a range of highly advanced features, the amplifier has the lowest noise of FUTEK’s high precision analog solutions. Hence, the IAA105 will push the performance of any sensor to its maximum potential.

Fully digital settings

The IAA105 requires no manual process for calibration and setup. The device is fully digitally controlled and the entire calibration process can be performed through the SENSIT® Lite app. Users can adjust the gain or other settings, such as bridge excitation, output range, bandwidth and shunt. They can also enable and disable features as well as restore data according to their needs.

Wireless configuration

IAA015 features integrated Bluetooth® wireless communication, which performs configuration, calibration, and health checks via smartphone. It is also configurable via USB, which has the added benefit of powering the device.

Flexibility and ease

The unsurpassed system integration capabilities makes the IAA105 a uniquely easy solution to use in testing environments. The adjustable excitation combined with the variable gain feature allows this device to be paired up with many strain gauge-based sensors and to be calibrated up to ±10 VDC for any desired offset and span values. Examples of this versatility include configurations like 0-1.5-3VDC, 0-2.5-5 VDC, as well as a range of unique ones such as ±2.5 VDC or ±3.3 VDC starting at offset values 1.024 VDC or 2 VDC. This output flexibility makes the IAA105 suitable for 3.3V and other specific voltage ranges.

Unmatched versatility

The IAA105’s unique flexibility on span and offset configuration, its ability to be USB-powered, and its wide range from 5 VDC to 30 VDC, allows it to integrate with a majority of standard PLC, DAQ, and microcontrollers in the market that have both standard and non-standard input ranges. Three shunt values: 60kΩ, 100kΩ, and 150kΩ, and two bandwidth stages, 1kHz and 10kHz, can be selected.

Unprecedented calibration values

The innovative design of the IAA105 allows it to achieve uniquely precise system calibration. The device can calibrate the offset and span independently with a very fine adjustment down to 300μV.

Ability to hot swap

The IAA105 comes with the ability to hot swap, acting both as a protection in the event the unit is plugged in with power on or as a feature required for unique applications where power cannot be turned off.

Built-in Active Protection

The unit’s unique on-board active protection circuitry protects the board from ESD over current/voltage events. It constantly monitors the current draw of the system and if it detects any malfunction, it will shut down to prevent damage, allowing the user to investigate and resolve the issue.

Ultra-low noise

The novel design of the IAA105, with its chassis access through the connector, ensures that the performance of the sensor is not compromised by the amplifier, as its temperature coefficient is only 15 ppm of FSR/°C and the noise level and non-linearity of the system are as low as 2.8 mV-p-p and 0.004% of FSR, respectively.

Active temperature protection

The unit has built-in fault detection and on-board temperature measurement that continuously monitor the temperature of the board. If the temperature falls outside of IAA105’s -20°C to 70°C operating range, a red LED signal will start blinking. It also detects and signals open/short circuits of the bridge. These failure scenarios are also detectable through the SENSIT® Lite app.

The Bluetooth® word mark and logos are registered trademarks owned by Bluetooth SIG, Inc. and any use of such marks by FUTEK is under license. Other trademarks and trade names are those of their respective owners.

Digital configuration for maximum simplicity and flexibility

FUTEK's new IAA105 digitally configurable load cell amplifier redefines strain gauge analog amplification, blending technology and engineering to meet modern force measurement demands. This versatile load cell amplifier features input options encompassing full bridge strain gauge inputs up to ±10 mV/V, making it an ideal strain gauge signal conditioner. The output choices extend up to ±10 VDC, including options like 0-1.5-3VDC and 0-2.5-5 VDC, effectively catering to load cell signal conditioning needs. Operating power, ranging from 5 to 30 VDC, can be effortlessly drawn from PC USB ports or portable battery packs, making it a convenient USB load cell solution.

The IAA105 seamlessly integrates with the new FUTEK SENSIT® LITE app, harnessing the power of Bluetooth® 5 Low Energy (BLE) Technology. Through the smartphone SENSIT® LITE app, users can easily configure settings, ranging from bandwidth to gain, and perform real-time health checks—an ideal load cell reader solution. Meeting stringent medical and aerospace standards, boasting IPC CLASS III classification, the IAA105 anticipates the demands of the next generation of mission-critical applications.

Advanced fault detection augments its capabilities, enabling swift identification of open/short circuits and high-temperature anomalies, enhancing its role as a dependable strain gage amplifier. Seamless hot swapping is facilitated by the on-board active ESD and overvoltage/current protection, ensuring uninterrupted performance. Encased in a rugged aluminum shell, the IAA105's EMI-reducing design safeguards signal integrity in diverse environments.

Precision converges with efficiency as the IAA105 achieves ultra-low noise levels of up to 2.8 mV-p-p or 10 kHz bandwidth, ensuring high-accuracy data acquisition for load cells and force sensors. Offering ±0.004% of FSR accuracy and calibration adjustments as precise as 300μV, this load cell signal conditioner empowers precision-focused applications. Moreover, with a power consumption of merely 1.2 W, the IAA105 exemplifies precision in conjunction with energy efficiency. Experience elevated accuracy and optimal performance with the IAA105, your go-to solution for load cell amplification and strain gauge signal conditioning needs

IAA105 is a one-of-a-kind amplifier that breaks new ground in sensor electronics. The fully digitally configurable device offers unsurpassed flexibility and simplicity during setup. This highly accurate device also features Bluetooth® wireless communication and USB configurability as well as built-in active protection for exceptional reliability and robustness.

Due to a range of highly advanced features, the amplifier has the lowest noise of FUTEK’s high precision analog solutions. Hence, the IAA105 will push the performance of any sensor to its maximum potential.

Fully digital settings

The IAA105 requires no manual process for calibration and setup. The device is fully digitally controlled and the entire calibration process can be performed through the SENSIT® Lite app. Users can adjust the gain or other settings, such as bridge excitation, output range, bandwidth and shunt. They can also enable and disable features as well as restore data according to their needs.

Wireless configuration

IAA015 features integrated Bluetooth® wireless communication, which performs configuration, calibration, and health checks via smartphone. It is also configurable via USB, which has the added benefit of powering the device.

Flexibility and ease

The unsurpassed system integration capabilities makes the IAA105 a uniquely easy solution to use in testing environments. The adjustable excitation combined with the variable gain feature allows this device to be paired up with many strain gauge-based sensors and to be calibrated up to ±10 VDC for any desired offset and span values. Examples of this versatility include configurations like 0-1.5-3VDC, 0-2.5-5 VDC, as well as a range of unique ones such as ±2.5 VDC or ±3.3 VDC starting at offset values 1.024 VDC or 2 VDC. This output flexibility makes the IAA105 suitable for 3.3V and other specific voltage ranges.

Unmatched versatility

The IAA105’s unique flexibility on span and offset configuration, its ability to be USB-powered, and its wide range from 5 VDC to 30 VDC, allows it to integrate with a majority of standard PLC, DAQ, and microcontrollers in the market that have both standard and non-standard input ranges. Three shunt values: 60kΩ, 100kΩ, and 150kΩ, and two bandwidth stages, 1kHz and 10kHz, can be selected.

Unprecedented calibration values

The innovative design of the IAA105 allows it to achieve uniquely precise system calibration. The device can calibrate the offset and span independently with a very fine adjustment down to 300μV.

Ability to hot swap

The IAA105 comes with the ability to hot swap, acting both as a protection in the event the unit is plugged in with power on or as a feature required for unique applications where power cannot be turned off.

Built-in Active Protection

The unit’s unique on-board active protection circuitry protects the board from ESD over current/voltage events. It constantly monitors the current draw of the system and if it detects any malfunction, it will shut down to prevent damage, allowing the user to investigate and resolve the issue.

Ultra-low noise

The novel design of the IAA105, with its chassis access through the connector, ensures that the performance of the sensor is not compromised by the amplifier, as its temperature coefficient is only 15 ppm of FSR/°C and the noise level and non-linearity of the system are as low as 2.8 mV-p-p and 0.004% of FSR, respectively.

Active temperature protection

The unit has built-in fault detection and on-board temperature measurement that continuously monitor the temperature of the board. If the temperature falls outside of IAA105’s -20°C to 70°C operating range, a red LED signal will start blinking. It also detects and signals open/short circuits of the bridge. These failure scenarios are also detectable through the SENSIT® Lite app.

The Bluetooth® word mark and logos are registered trademarks owned by Bluetooth SIG, Inc. and any use of such marks by FUTEK is under license. Other trademarks and trade names are those of their respective owners.