Supportkeyboard_arrow_right

S-Beam Load Cell Overview

 
In-Line LSB Series Load Cells
FUTEK’s S Beam Load Cells offer a compact design for a variety of applications in numerous industries. Known for its high accuracy, compact design features, overload protection (in selective models), and wide capacity range, the LSB S Beam Load Cell Series is a great resource for industries in need of In-Line endurance testing. These load cells are robustly constructed in the USA in either aluminum or stainless steel from 10 grams up to 25,000 lbs. capacities.
Overload Protection
The robust design of this LSB S Beam Load Cell Series allows for the assurance of overload protection. In the instance an accidental overload is added during installation or normal use, the LSB Load Cells will still function as intended. However, be cautious as to not apply any side load to this In-Line Series.

Learn More
Miniature Model
Unique to FUTEK is the LSB200 Miniature S-Beam Jr., a miniature In-Line load cell. Constructed in both stainless steel and aluminum, the Miniature S-Beam Jr. is built to measure capacities of 10 grams to 100 lb. with the added bonus of overload protection.


Learn More
In-Line Applications
The LSB Load Cell Series is a versatile family providing In-Line endurance applications with precision measurements. From industrial automation to medical testing to test stand auditing, these load cells provide measurements down to the gram when paired with our USB Solutions.

Learn More
FUTEK Certifications
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
FUTEK Social Media
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
FUTEK Address
10 Thomas, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2024 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
Multi Axis Sensor, Force, TorquesBeamLoadCellOverview