Storekeyboard_arrow_right Load Cells keyboard_arrow_right LCB keyboard_arrow_right LCB500Filter
Filters Expand
No Filters Selected
Rod End Load Cell

Model LCB500 is a Tension and Compression Load Cell (can be used as Rod End with mounting plates) for Inline Actuators or Hydraulic Jacks with Male/Female Threads. The standard LCB500 Tension and Compression Load Cell model has male/female threads, is a welded unit and comes with a Bendix Receptacle. The Flexure is ideal for endurance testing. 

This Tension and Compression Load Cell has high accuracy, excellent resistance to high extraneous loads, and high stiffness. It has Nonlinearity of ±0.25%, and Deflection of 0.002 to 0.005” nom. The standard LCB500 Tension and Compression Load Cell can be modified or customized to meet your requirements and most models are in our inventory, making them available for 24-hour shipping. 

Model Features
Capacities
View Options
FSH04160 100 lbs 1/2-20
FSH04161 200 lbs 1/2-20
FSH04162 500 lbs 1/2-20
FSH04163 1000 lbs 1/2-20
FSH04164 2000 lbs 1/2-20
FSH04165 3000 lbs #10-32, 1/2-20
FSH04166 5000 lbs 1/2-20
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905
© 1998–2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications