Storekeyboard_arrow_right Load Cells keyboard_arrow_right LCF keyboard_arrow_right LCF450Filter
Filters Expand
No Filters Selected
Universal Pancake Load Cell

Model LCF450 is a Pancake Load Cell designed for both tension and compression applications. The flexure has eight bolt-down holes along its outer diameter for easy mounting. It is available in Anodized Aluminum for lower capacities (500 lb – 2,000 lb) and 17-4 Stainless Steel for higher capacities (300 lbs and 5,000 lbs -10,000 lbs) with options such as Metric Threads, Fatigue Rating, and Amplified Version readily available.

The Pancake Load Cell offers high accuracy. It has Nonlinearity of ±0.1%, an Operating Temperature of -60°F to 200°F, and Deflection of 0.002” to 0.005” nominal. The standard LCF450 Pancake Load Cell can be modified or customized to meet your requirements and most models are in our inventory making them available for quick delivery. 

Model Features
Capacities
View Options
FSH04167 300 lbs CC1 17-4 PH S.S. IP65 Tension & Compression mV/V 5/8-18 3.5
FSH04168 500 lbs CC1 2024-T4 IP65 Tension & Compression mV/V 5/8-18 1.3
FSH04169 500 lbs CC1 2024-T4 IP65 Tension & Compression mV/V M16x2 1.3
FSH04170 1000 lbs CC1 2024-T4 IP65 Tension & Compression mV/V 5/8-18 1.3
FSH04171 1000 lbs CC1 2024-T4 IP65 Tension & Compression mV/V M16x2 1.3
FSH04172 2000 lbs CC1 2024-T4 IP65 Tension & Compression mV/V 5/8-18 1.3
FSH04173 2000 lbs CC1 2024-T4 IP65 Tension & Compression mV/V M16x2 1.3
FSH04174 5000 lbs CC1 17-4 PH S.S. IP65 Tension & Compression mV/V 5/8-18 3.5
FSH04175 5000 lbs CC1 17-4 PH S.S. IP65 Tension & Compression mV/V M16x2 3.5
FSH04176 10000 lbs CC1 17-4 PH S.S. mV/V 5/8-18
FSH04177 10000 lbs CC1 17-4 PH S.S. IP65 Tension & Compression mV/V M16x2 3.5
FSH04178 300 lbs CC1 17-4 PH S.S. IP65 Tension & Compression mV/V 5/8-18 3.5
QSH01382 30 ft 300 lbs
QSH01486 10 ft 10000 lbs
QSH01663 1000 lbs
QSH01676 10000 lbs
QSH01753 10000 lbs
QSH02007 5000 lbs CC1C 17-4 PH S.S. IP64 Compression mA M16x2 3.6
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905
© 1998–2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications