Storekeyboard_arrow_right Torque Sensors keyboard_arrow_right TDD keyboard_arrow_right TDD400Filter
SPECIAL x
CUSTOM SPECIAL

Square-Drive to Square-Drive Reaction Torque Sensor

FUTEK’s Reaction Torque Sensor - Square Drive offers a unique solution for Torque auditing applications. The TDD400 Reaction Torque Sensor - Square Drive is available in Aluminum construction with a built-in Overload Protection up to 400 in-oz.

The standard TDD400 Reaction Torque Sensor - Square Drive can be modified or customized to meet your requirements. The TDD400 Reaction Torque Sensor - Square Drive Series manufactured in USA and uses metal foil strain gauge technology.

Square-Drive to Square-Drive Reaction Torque Sensor
Square-Drive to Square-Drive Reaction Torque Sensor
Square-Drive to Square-Drive Reaction Torque Sensor
Square-Drive to Square-Drive Reaction Torque Sensor
Square-Drive to Square-Drive Reaction Torque Sensor
Model Features
Capacities
View Options
5 in-oz
2
Yes
10 in-oz
3
Yes
50 in-oz
3
Yes
160 in-oz
3
Yes
400 in-oz
3
Yes
1000 in-oz
3
Yes
100 in-lb
3
No
200 in-lb
3
No
500 in-lb
3
No