CONNEC play_arrowGOD00805

Connectors, Connector/Cable Assemblies

4 Position, Female Socket, Microtech Style Mating Connector (Replacement for DP-4S-1)
inStockimg
In Stock
Listed price is in U.S. currency and subject to verification along with availability
Description
Features
Specifications
CHANNELMINTYPMAXUNIT
Related Accessories
#29 Awg 4 Cond. Spiral Shielded, Red Silicone Fab, 20 ft Cable
#29 Awg 4 Cond. Spiral Shielded, Red Silicone Fab, 10 ft Cable
4 Pin Solder Panel Mount, Microtech Style Receptacle, (Replacement for DR-4S-4)
4 Pin, 1/4-28 Thread Panel Mount, Microtech Style Receptacle (Replacement for DR-4S-6)
FUTEK Certifications
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
FUTEK Social Media
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
FUTEK Address
19 Morgan, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2025 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
Multi Axis Sensor, Force, Torquestore accessories Item%20Cable Connector GOD00805?srsltid=AfmBOooeglaOvME4U1A-Ce-kJJNUsBp0uLK9xb4l-JyC0xR6JSmbkU2N
+
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
+
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
+
19 Morgan, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2025 FUTEK Advanced Sensor Technology, Inc. All rights reserved.