Item Number | Load Capacity | Load Directions | Length In Inches | Height In Inches | Width In Inches | Weight In Lb | Custom Special | Outer Diameter In Inches | Connection Type | Connector Type | Cable Length | Output Type | Material | # Of Bridges/channels |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11.7578 oz, 35.2739 oz | Compression | 2.6 | 0.275 | 2.6 | 0.19841604 | Y | 2.6 | Connector | 12 Pin Hirose Mating Connector, LX40-12P | mV/V | 2024-T4 | 3 | ||
35.2739 oz | 2.6 | 0.275 | 2.6 | 0.19841604 | Y | |||||||||
35.2739 oz | Compression | 2.6, 2.6 | 0.275, 0.275 | 2.6, 2.6 | 0.19841604 | Y | 2.6 | Connector | 5 ft | VDC | 2024-T4 | 3 |
Low Profile Portable Calibration Tripod