QLA378 play_arrowQSH01743

Parallel Beam Load Cell

QLA378 , 15 lb , Parallel Beam Load Cell , Material - 2024-T4 , M5x0.8-Thread , RoHS Compliant , IPC620 , Overload Protection , 28 Awg 4 Conductor PVC Cable , 6.9 in. Long, with Molded RJ11 6P/4C Connector.
inStockimg
In Stock
Listed price is in U.S. currency and subject to verification along with availability
QLA378
QLA378
Description

Parallel Beam Load Cell

Features
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
Shunt Calibration
1
60.4
kOhm
Excitation
1
1
18
Vdc
Input Resistance
1
350
Ohms nom.
Insulation Resistance
1
500
Mohms @ 50 Vdc
Safe Overload
1
150
lbs
Capacity
1
15
lbs
Hysteresis
1
-0.03
0.03
% of R.O.
Nonlinearity
1
-0.03
0.03
% of R.O.
Nonrepeatability
1
-0.01
0.01
% of R.O.
Output Resistance
1
350
Ohms nom.
Rated Output
1
2
mV/V nom.
Compensated Temperature
1
60
160
F
Operating Temperature
1
160
F
Temperature Shift Span
1
-0.01
0.01
% of Load/F
Temperature Shift Zero
1
-0.01
0.01
% of R.O./F
Zero Balance
1
-2
2
% of R.O.
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2020 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer