QLA341 play_arrowQSH01456

Custom Donut Load Cell

QLA341 , 1000 lb , Custom Thru Hole Donut Load Cell w/ 4-20 mA Amplifier , 1.8" [45.7 mm] ID x 2.675" [68 mm] OD x 0.5" [12.7 mm] H , Vibration Rated , 29 Awg 4 Conductor Spiral Shielded Silicone Cable , 18 in Long , Molex Connector
inStockimg
In Stock
Listed price is in U.S. currency and subject to verification along with availability
Description

Model QLA293 is a custom donut load cell that is designed to measure forces up to 20,000 lbs (~88.9 kN). It stands at a height of 1.530 in (38.86 mm), with an outer diameter of 4.48 in (113.8mm) and an ID of 2.13 in (54.10 mm). Constructed of 17-4 PH Stainless Steel, it is capable of operating in temperatures between – 40 to 185 °F (-40 to 85 °C). FUTEK can design custom donut load cells in various geometries and capacities.


Features
  • Features anti-rotation key
  • Available in amplified and non-amplified versions
  • Unique low-profile design
  • Vibration rated
Technical Documents
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
24
Vdc
Excitation
1
13
30
Vdc
Input Resistance
1
700
Ohms nom.
Safe Overload
1
150
% of R.O.
Capacity
1
1000
lbs
Hysteresis
1
-0.5
0.5
% of R.O.
Nonlinearity
1
-0.5
0.5
% of R.O.
Nonrepeatability
1
-0.5
0.5
% of R.O.
Output Resistance
1
700
Ohms nom.
Rated Output
1
15
16
16.1
mA
Compensated Temperature
1
60
160
F
Operating Temperature
1
-60
185
F
Temperature Shift Span
1
-0.01
0.01
% of Load/F
Temperature Shift Zero
1
-0.01
0.01
% of R.O./F
Alternative Models
FSH03460
IHH500 Elite , Intelligent Digital Handheld Display , mV/V , VDC , Current , and Encoder Measurement , Analog Output , Alarm Relays , TEDS , and USB Output - Accessory Kit (FSH03583) With All Mating Connectors and SENSIT® Software Included
play_arrow Spec Sheet
+
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
+
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
+
10 Thomas, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2024 FUTEK Advanced Sensor Technology, Inc. All rights reserved.