Item Number | Load Capacity | Load Directions | Height In Inches | Length In Inches | Width In Inches | Outer Diameter In Inches | Connection Type | Cable Type | Cable Length | Output Type | Ip / Nema Rating | Environmental Conditions | Material | # Of Bridges/channels | Custom Special |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
50000 lb | Compression | 1 | 2.48 | 2.48 | 2.48 | Cable | 24 Awg 4 Conductor Braided Shielded Teflon Cable | 40 ft | mV/V | IP64 | High Temperature | 440C S.S. | 1 | Y |
Special Load Button