Storekeyboard_arrow_right Load Cells keyboard_arrow_right QLA
QLA335

Tension and Compression Overload Protected Load Cell

4 Products
settings
Item Number
Load Capacity
Load Directions
Thread Size
Height In Inches
Length In Inches
Width In Inches
Outer Diameter In Inches
Integrated Teds
Connection Type
Output Type
Material
Mechanical Overload Protection
# Of Bridges/channels
Weight In Lb
Rohs
Custom Special
500 lb
Tension & Compression
5/8-18
3.55
3.95
3.95
3.95
Yes
Connector
mV/V
17-4 PH S.S.
Yes
2
3.8
No
N
250 lb
Tension & Compression
5/8-18
3.55
3.95
3.95
3.95
Yes
Connector
mV/V
17-4 PH S.S.
Yes
2
3.8
No
N
1000 lb
Tension & Compression
5/8-18
3.55
3.95
3.95
3.95
Yes
Connector
mV/V
17-4 PH S.S.
Yes
2
3.8
No
N
2000 lb
Tension & Compression
5/8-18
3.55
3.95
3.95
3.95
Yes
Connector
mV/V
17-4 PH S.S.
Yes
2
3.8
No
Y
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2021 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer