Please note that our offices will be closed on July 4th in observance of Independence day.
Item Number | Load Capacity | Thread Size | Outer Diameter In Inches | Height In Inches | Features | Output Type | Connection Type | # Of Bridges/channels | Connector Type | Load Directions | Nonrepeatability | Max Operating Temperature | Min Operating Temperature | Max Excitation | Nonlinearity | Input Resistance | Ip / Nema Rating | Material | Weight In Lb | Custom Special | Temperature Shift Span | Max Compensated Temperature | Temperature Shift Zero | Min Compensated Temperature |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
100 lb | 1/2-20 | 2.38 | 1.63 | RoHS | mV/V | Connector | 1 | 6 Pin Bendix Receptacle, PT02E-10-6P | Tension & Compression | 0.1 %RO | 200 F | 0 F | 18 VDC | 0.25 %RO | 744 Ohm | IP64 | 17-4 PH S.S. | 0.86 | N | 0.0045 TSS | 160 F | 0.0045 TSZ | 60 F | |
200 lb | 1/2-20 | 2.38 | 1.63 | RoHS | mV/V | Connector | 1 | 6 Pin Bendix Receptacle, PT02E-10-6P | Tension & Compression | 0.1 %RO | 200 F | 0 F | 18 VDC | 0.25 %RO | 744 Ohm | IP64 | 17-4 PH S.S. | 0.86 | N | 0.0045 TSS | 160 F | 0.0045 TSZ | 60 F | |
500 lb | 1/2-20 | 2.38 | 1.63 | RoHS | mV/V | Connector | 1 | 6 Pin Bendix Receptacle, PT02E-10-6P | Tension & Compression | 0.1 %RO | 200 F | 0 F | 18 VDC | 0.25 %RO | 744 Ohm | IP64 | 17-4 PH S.S. | 0.86 | N | 0.0045 TSS | 160 F | 0.0045 TSZ | 60 F | |
1000 lb | 1/2-20 | 2.38 | 1.63 | RoHS | mV/V | Connector | 1 | 6 Pin Bendix Receptacle, PT02E-10-6P | Tension & Compression | 0.1 %RO | 200 F | 0 F | 18 VDC | 0.25 %RO | 744 Ohm | IP64 | 17-4 PH S.S. | 0.86 | N | 0.0045 TSS | 160 F | 0.0045 TSZ | 60 F | |
2000 lb | 1/2-20 | 2.38 | 1.63 | RoHS | mV/V | Connector | 1 | 6 Pin Bendix Receptacle, PT02E-10-6P | Tension & Compression | 0.1 %RO | 200 F | 0 F | 18 VDC | 0.25 %RO | 744 Ohm | IP64 | 17-4 PH S.S. | 0.86 | N | 0.0045 TSS | 160 F | 0.0045 TSZ | 60 F | |
3000 lb | 1/2-20 | 2.38 | 1.63 | RoHS | mV/V | Connector | 1 | 6 Pin Bendix Receptacle, PT02E-10-6P | Tension & Compression | 0.1 %RO | 200 F | 0 F | 18 VDC | 0.25 %RO | 744 Ohm | IP64 | 17-4 PH S.S. | 0.86 | N | 0.0045 TSS | 160 F | 0.0045 TSZ | 60 F | |
5000 lb | 1/2-20 | 2.38 | 1.63 | RoHS | mV/V | Connector | 1 | 6 Pin Bendix Receptacle, PT02E-10-6P | Tension & Compression | 0.1 %RO | 200 F | 0 F | 18 VDC | 0.25 %RO | 744 Ohm | IP64 | 17-4 PH S.S. | 0.86 | N | 0.0045 TSS | 160 F | 0.0045 TSZ | 60 F |
Model LCB500 is a Tension and Compression Load Cell (can be used as Rod End with mounting plates) for Inline Actuators or Hydraulic Jacks with Male/Female Threads. The standard LCB500 Tension and Compression Load Cell model has male/female threads, is a welded unit and comes with a Bendix Receptacle. The Flexure is ideal for endurance testing.
This Tension and Compression Load Cell has high accuracy, excellent resistance to high extraneous loads, and high stiffness. It has Nonlinearity of ±0.25%, and Deflection of 0.002 to 0.005” nom. The standard LCB500 Tension and Compression Load Cell can be modified or customized to meet your requirements and most models are in our inventory, making them available for 24-hour shipping.