Storekeyboard_arrow_right Multi-Axis Sensors keyboard_arrow_right QMA
QMA114

Custom Dual-Axis Load Cell

1 Products
settings
Item Number
Load Capacity
Mounting Type
Length In Inches
Height In Inches
Width In Inches
Outer Diameter In Inches
# Of Axis
Output Type
Connection Type
Connector Type
Ip / Nema Rating
Fatigue Rated
Material
Mechanical Overload Protection
Integrated Teds
Thread Size
Weight In Lb
# Of Bridges/channels
Rohs
Custom Special
112.404 lb
Flange, Square Drive
0.98
1.96
0.98
0.98
2
mV/V
Connector
4 Pin Microtech Receptacle DR-4S
IP64
No
17-4 PH S.S.
No
No
M3x0.5, M4x0.7
0.22
1
No
Y
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2020 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer