IVS500 play_arrowFSH01532

VCAL

IVS500, VCAL 2 Channel Calibration & Verification System w/ Software , Supports Strain Gauge mV/V Input & VDC, mA,, & TEDS
inStockimg
In Stock
Listed price is in U.S. currency and subject to verification along with availability
Description
Sensor Verification System

The IVS500 (VCAL) Sensor Verification System is FUTEK’s solution for a complete sensor verification checking system. The IVS500 features database data storage / tracking, auto recognition capabilities, reference sensor and ambient temperature sensor, selectable filters and much more.

Product Highlights
  • Database Data Storage / Tracking
  • Reference Sensor Auto Recognition
  • Ambient Temperature Sensor
  • Automated or Manual Reference Calibration
  • Third-Order Linearization w/ Reference Sensor
  • High Resolution Data Acquisition
  • Multiple Low Pass Filter Selections
  • Internal Conversion Rate up to 600 Hz
  • Operating Temperature: 14°F to 120°F
  • Storage Temperature: -40°F to 185°F
Features
Technical Documents
Specifications
Electrical
Performance
Temperature
CHANNELMINTYPMAXUNIT
Excitation
1
5
Vdc
2
5
Vdc
Input Range
1
-4.5
4.5
mV/V nom.
2
-4.5
4.5
mV/V nom.
Capacity
1
4
mV/V nom.
2
4
mV/V nom.
Nonlinearity
1
-0.1
0.1
% of R.O.
2
-0.1
0.1
% of R.O.
Rated Output
1
3.995
4.005
mV/V nom.
2
3.995
4.005
mV/V nom.
Operating Temperature
1
14
120
F
Storage Temperature
1
-40
185
F
FUTEK Certifications
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
FUTEK Social Media
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
FUTEK Address
19 Morgan, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2025 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
Multi Axis Sensor, Force, Torquestore null IVS vcal-IVS500 FSH01532?srsltid=AfmBOor1-7EbkoUlUqVJKGf6T9IIqRgkfmSvdxt7Mh_idu_qT45LO8Ni
+
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
+
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
+
19 Morgan, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2025 FUTEK Advanced Sensor Technology, Inc. All rights reserved.