LLP400 play_arrowFSH01069

Load Pin Load Cell

LLP400 , 5000 lb , Load Pin , Clevis Pin , Load Cell , 0-9 VDC Analog Output , Material - 17-4 PH S.S. , 3/4" Shaft Long , 28 Awg 6 Conductor Shielded Polyurethane Cable , 10 ft Long
Listed price is in U.S. currency and subject to verification along with availability
Description
Load Pin Load Cell

The LLP400 is a Load Pin Load Cell built for Clevis Pin or Shear Pin applications. The LLP400 Load Washer Load Cell standard model has a very robust construction available in 17-4 Stainless Steel, with a 2.0” diameter, and a 10 feet long 28 AWG 6 conductor spiral shielded Polyurethane cable.

The Load Pin Load Cell offers 2mV/V or ±9 VDC output and Nonlinearity of ±0.25% and Operating temperature of -40° F to 200° F. The Load Pin Load Cell can be modified or customized to meet your requirements. Similar to our entire Load Cell product line this model is manufactured in USA and uses metal foil strain gauge technology.

Product Highlights:
  • Weight: 2 lbs
  • 17-4 Stainless Steel Construction
  • Operating Temperature of -40° F to 200° F
  • 2mV/V or ±9 VDC Output
  • Foil Strain Gage Technology
  • Environmentally Protected

For those who are a looking for a complete system solution, FUTEK can provide both signal conditioned displays or our VCal Portable System. FUTEK’s VCal Portable System brings an easy-to-use system verification directly to the customer making it ideal for on-site verification and calibration of your products. FUTEK LLP Series is also available with TEDS / IEEE1451.4 option.

Features
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
15
Vdc
Excitation
1
15
24
Vdc
Input Resistance
1
372
Ohms nom.
Insulation Resistance
1
500
Mohms @ 50 Vdc
Safe Overload
1
150
% of R.O.
Capacity
1
5000
lbs
Hysteresis
1
-0.25
0.25
% of R.O.
Nonlinearity
1
-0.25
0.25
% of R.O.
Nonrepeatability
1
-0.15
0.15
% of R.O.
Output Resistance
1
350
Ohms nom.
Rated Output
1
9
Vdc
Compensated Temperature
1
60
160
F
Operating Temperature
1
-40
200
F
Temperature Shift Span
1
-0.01
0.01
% of Load/F
Temperature Shift Zero
1
-0.005
0.005
% of R.O./F
Zero Balance
1
-1
1
% of R.O.
Related Instruments
IHH500 Elite , Intelligent Digital Handheld Display , mV/V , VDC , Current , and Encoder Measurement , Analog Output , Alarm Relays , TEDS , and USB Output - Accessory Kit (FSH03583) With All Mating Connectors and SENSIT® Software Included
IHH500 Pro , Intelligent Digital Handheld Display , mV/V , VDC , & mA Measurement , Analog Output , Alarm Relays , TEDS & USB Output , Only Power Supply Adapter is included
IPM650 Pro , Intelligent Panel Mount , mV/V , VDC , Current Measurement , Analog Output , Alarm Relays , TEDS and USB Output
IPM650 Pro , Intelligent Panel Meter , mV/V , VDC , Current Measurement , Analog Output , Alarm Relays , TEDS and USB Output , Power Button Disabled , Powers On When Plugged In
+
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
+
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
+
19 Morgan, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2025 FUTEK Advanced Sensor Technology, Inc. All rights reserved.