The LPM200 Panel Mount Load Cell is designed to measure tensile and compression forces. The LPM200 offers a distinct advantage with its miniature size, robust flexure and low capacity range of 10 g to 5 lb. This product features an overload protection of 1000% of RO for all capacities. The installation of the product became a critical design focus for FUTEK Engineers. By threading the flexure, the LPM200 can easily be installed for usage.
With all of its design features the LPM200 Panel Mount Load Cell is suitable for critical applications involving tight or limited space. This model also has a nonlinearity of 0.1% of RO and a deflection of 0.004 in - 0.005 in nominal. The LPM200 can be modified or customized to meet your requirements and most capacities are in our inventory making them available for 24 hour shipping.
CHANNEL | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
Calibration Excitation | 1 | 5 | Vdc | ||
Excitation | 1 | 1 | 10 | Vdc | |
Input Resistance | 1 | 350 | Ohms nom. | ||
Insulation Resistance | 1 | 500 | Mohms @ 50 Vdc | ||
Safe Overload | 1 | 1000 | % of R.O. | ||
Capacity | 1 | 2 | lbs | ||
Hysteresis | 1 | -0.1 | 0.1 | % of R.O. | |
Nonlinearity | 1 | -0.1 | 0.1 | % of R.O. | |
Nonrepeatability | 1 | -0.05 | 0.05 | % of R.O. | |
Output Resistance | 1 | 350 | Ohms nom. | ||
Rated Output | 1 | 2 | mV/V nom. | ||
Compensated Temperature | 1 | 60 | 160 | F | |
Operating Temperature | 1 | -60 | 200 | F | |
Temperature Shift Span | 1 | -0.02 | 0.02 | % of Load/F | |
Temperature Shift Zero | 1 | -0.01 | 0.01 | % of R.O./F | |
Zero Balance | 1 | -3 | 3 | % of R.O. |