ZCC921 play_arrowFSH04740

Connector, 7 Position Nano Mating, Anodized Aluminum Shell, 30 AWG 7 Conductor Cable, 60 in Long

ZCC921 , System Cable Assembly , 5 ft [1.52 m] Long , 7 Pin Nano Mating Connector (CC18T) to 10 Pin Hirose , Mates USB225 , Braided Shielded Polyurethane Cable , RoHS Compliant
inStockimg
In Stock
Listed price is in U.S. currency and subject to verification along with availability
Description
Features
Specifications
CHANNELMINTYPMAXUNIT
FUTEK Certifications
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
FUTEK Social Media
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
FUTEK Address
19 Morgan, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2025 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
Multi Axis Sensor, Force, Torquestore null ZCC connector-ZCC921 FSH04740?srsltid=AfmBOorSkPLBeIrhjo8em3dwhD-RRcEjFtF79RQnan27--kx8Y5Li5TX
+
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
+
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
+
19 Morgan, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2025 FUTEK Advanced Sensor Technology, Inc. All rights reserved.