In Line Rod End Load Cell
LCB200 , 1000 lb , Tension & Compression Load Cell , RoHS Compliant , Material - 17-4 PH S.S. , 3/8-24-Thread , 28 Awg 4 Conductor Braided Shielded Clear PVC , 10 ft Long
$675.00List Price*
inStockimg
In Stock
Qty :
Listed price is in U.S. currency and subject to verification along with availability
Description

Model LCB200 is a Rod End Load Cell (Tension/Compression) designed for applications involving Inline Actuators or Hydraulic Jacks with Male/Female Threads. The standard LCB200 Rod End Load Cell (Tension/Compression) model has male/female threads, built from robust 17-4PH Stainless Steel, and weighs approximately 3.5 oz. This model is well suited for the mid range capacity requirements (1,000 lb – 3,000 lb) offering high endurance and excellent accuracy. For any applications that require a higher capacity range, please refer to the LCB400, LCB450 and LCB500

This Rod End Load Cell (Tension/Compression) has high accuracy and high stiffness. It has Nonlinearity of ±0.5%, Bridge Resistance of 1000 ohms, and Deflection of 0.001” nominal. The standard LCB200 Rod End Load Cell (Tension/Compression) can be modified or customized to meet your requirements, and most capacities are in our inventory, making them available for 24 hour shipping. Similar to our entire Load Cell product line this model is manufactured in US, and uses metal foil strain gauge technology.

Features
  • Incredibly fast
  • Low deflection, light weight
  • For use in both tension and compression
  • Can easily thread in line into a threaded rod or actuator
Solution Packages for this Sensor
Solution Packages container below Items
FSH04011, SER00115, SLB00002
Solution Packages container below Items
FSH04011, SLT00002
Solution Packages container below Items
FSH03189, FSH03927, FSH04011, SLB00007
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
Excitation
1
1
18
Vdc
Input Resistance
1
1000
Ohms nom.
Insulation Resistance
1
500
Mohms @ 250 Vdc
Safe Overload
1
150
% of R.O.
Hysteresis
1
-0.5
0.5
% of R.O.
Nonlinearity
1
-0.5
0.5
% of R.O.
Nonrepeatability
1
-0.1
0.1
% of R.O.
Output Resistance
1
1000
Ohms nom.
Capacity
1
1000
lbs
Rated Output
1
1
mV/V nom.
Compensated Temperature
1
60
160
F
Operating Temperature
1
-45
200
F
Temperature Shift Span
1
-0.01
0.01
% of Load/F
Temperature Shift Zero
1
-0.01
0.01
% of R.O./F
Zero Balance
1
-3
3
% of R.O.
Applications
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905
© 1998–2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications