LCA310 play_arrowFSH04431

Miniature Load Column Load Cell

LCA310 , 15000 lb , Miniature Load Column Load Cell , RoHS Compliant , Material - 17-4 PH S.S. , 29 Awg 4 Conductor Spiral Shielded Teflon Cable , 10 ft Long
$1,050.00
List price*
inStockimg
In Stock
Qty :
Listed price is in U.S. currency and subject to verification along with availability
Product Items
ProductImage t1
ProductImage tr
ProductImage bl
Description

FUTEK’s Column Load Cell (Miniature) offers an impressive compact design for high capacity applications. With a diameter of 1.25”, it is ideal for tight spaces. The LCA310 Column Load Cell (Miniature) is offered in 17-4PH Stainless Steel in 15,000 lbs to 30,000 lbs, with a raised surface radius to lower the possibility of off center loading.

The Column Load Cell (Miniature) is designed to measure loads in compression. This model is manufactured in US, and similar to our entire Load Cell product line, uses metal foil strain gauge technology. Additional design features include the use of a strain relief providing much greater protection from the pull on the cable.

Features
  • Fast response time
  • Superior natural frequency
  • Low deflection
  • Small profile for tight spaces
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
Shunt Calibration
1
60.4
kOhm
Excitation
1
1
18
Vdc
Input Resistance
1
350
Ohms nom.
Safe Overload
1
150
% of R.O.
Capacity
1
15000
lbs
Hysteresis
1
-0.5
0.5
% of R.O.
Nonlinearity
1
-0.5
0.5
% of R.O.
Nonrepeatability
1
-0.25
0.25
% of R.O.
Output Resistance
1
350
Ohms nom.
Rated Output
1
2
mV/V nom.
Compensated Temperature
1
60
160
F
Operating Temperature
1
-60
200
F
Temperature Shift Span
1
-0.02
0.02
% of Load/F
Temperature Shift Zero
1
-0.01
0.01
% of R.O./F
Zero Balance
1
-1
1
% of R.O.
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2020 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer