PMP300 play_arrowQSH01500

Pressure Sensor (OEM)

PMP300 , -1 bar (-30 in-Hg) , Custom Pressure Sensor , 4-20 mAOutput (20 mA @ 0 Bar, 4 mA @ -1 Bar) , Stainless Steel , 1/4-18-NPT Thread , Vacuum , Din Connector
Listed price is in U.S. currency and subject to verification along with availability
PMP300
PMP300
PMP300
Description

The PMP300 Pressure Sensor (OEM) is precision engineered and manufactured to fit many industrial and OEM pressure measurement applications. The rugged design provides resistance to vibration, shock, wide temperature variations, RFI and other extreme environmental conditions that are typical of industrial and OEM applications. Performance and reliability are enhanced by the all stainless steel welded measuring cell that eliminates the need for soft sealing material that may deteriorate over time. The state-of-the-art manufacturing and assembly process increases the long term reliability of the PMP300. Primary applications include process control and automation hydraulics, pneumatics, and machine controls.

Features
  • OEM
  • Amplified Output
  • Low Cost
  • Compact Size
  • Pressure ranges from 15 to 10000 psi
Specifications
Calibration
Electrical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
24
Vdc
Excitation
1
8
30
Vdc
Capacity
1
-1
BAR (pressure)
Hysteresis
1
-0.16
0.16
% of R.O.
Nonlinearity
1
-1
1
% of R.O.
Nonrepeatability
1
-0.1
0.1
% of R.O.
Rated Output
1
4
20
mA
Compensated Temperature
1
32
176
F
Operating Temperature
1
-40
176
F
Temperature Shift Span
1
-0.02
0.02
% of Load/F
Temperature Shift Zero
1
-0.02
0.02
% of R.O./F
Zero Balance
1
-0.5
0.5
% of R.O.
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2020 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer