APP100 play_arrowFSH04917

SENSIT® LITE Mobile Application

SENSIT® LITE Mobile Application. For use with FUTEK Bluetooth® enabled devices. Configure and Take Measurements Plus Access to Product Documents, Support, and Calculation Tools.
Listed price is in U.S. currency and subject to verification along with availability
Description

Introducing SENSIT® Lite, an advanced mobile app for controlling, configuring, and calibrating sensor amplifiers via Bluetooth® wireless communication. Currently exclusive to our Digitally Configurable Analog Voltage Amplifier IAA105, SENSIT® Lite is available for download on both the Apple App Store and Google Play Store.

SENSIT® Lite mobile app allows for adjusting the device settings such as gain, bridge excitation, output range, bandwidth, and shunt via Bluetooth. SENSIT® Lite also allows users to adjust sensor calibration settings such as offset and span. Users can also enable and disable features as well as restore factory settings according to their needs.

SENSIT® Lite mobile app interface displays failure scenarios detected by the amplifier unit, such as open/short circuits and out-of-range temperatures. This feature helps protect your unit from ESD, overcurrent, and overvoltage events, ensuring reliable and safe operation.

Within the SENSIT® Lite app, users can access essential product documents such as specification sheets, quickstart guides, and extraneous load factor information. Additionally, SENSIT® Lite provides easy access to online FUTEK tools, including our bolt torque and resolution calculators.

Features
  • Communicates with the amplifier via Bluetooth 5 Low Energy (BLE) Technology
  • Adjust sensor settings (bandwidth, gain, shunt, etc.) and calibration (offset, span) through the smart phone app
  • Open/Short Circuit detection
  • Out of range on-board temperature active monitoring
  • Easy access to spec sheets, support documents, tools, and troubleshooting guides

Specifications
CHANNELMINTYPMAXUNIT
FUTEK Certifications
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
FUTEK Social Media
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
FUTEK Address
19 Morgan, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2025 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
Multi Axis Sensor, Force, Torquestore software app app100 FSH04917?srsltid=AfmBOoppYZcRoIIz76LRcF5A7roQ6eXZyn592zlfpUC7-00Y3iQT52US
+
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
+
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
+
19 Morgan, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2025 FUTEK Advanced Sensor Technology, Inc. All rights reserved.