Supportkeyboard_arrow_right

Technical Support: Extraneous Load Factor: LCF700

Extraneous Load Factor

Doc#: EL1004-B Model# LCF700 Series

Equation: σmax ≥ (A)Fx + (B)Fy + (C)Fz + (D)Mx + (E)My + (F)Mz

LCF700 3axis outline

Material: 17-4 P.H. Stainless Steel

MODEL # CAPACITY (lb) A B C D E F
LCF700/705 400,000 0.459 0.459 0.180 0.571 0.571 0.113
LCF701/706 200,000 0.459 0.459 0.180 0.571 0.571 0.113

All force and moments to be calculated using lb & in-lb units.

Table: σmax

Material Static Load (=60% Y.S.) Fatigue (Non Reversing Loads) Fatigue (Full Reversing Loads)
17-4 PH S.S. 87,000 78,000 62,000*

*Value is 75% of Fatigue Strength based on 10-20 x 106 cycles and allow for factors that influence Fatigue such as surface finish, stress concentrations, corrosion, temperature and other variables for the production of the transducer, for infinite Fatigue Life (100 x 106) use 75% of values shown.

Deflection & Natural Frequency
MODEL # CAPACITY (lb) DEFLECTION (in.) NATURAL FREQUENCY (Hz) β
LCF700/705 400,000 0.007 4,400 28.40
LCF701/706 200,000 0.0035 4,400 28.40

Natural Frequency & Frequency response equations:

Natural Frequency & Frequency Response Equations

*Where β values are obtained by FUTEK Engineers

FUTEK Certifications
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
FUTEK Social Media
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
FUTEK Address
19 Morgan, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2025 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
Multi Axis Sensor, Force, Torquetechnical-support-extraneous-load-factor-lcf700?srsltid=AfmBOoooHoml4GcArnov8BJCIN6B1bHtXvnJC7IER7P8TrNTwkDGJp8v
+
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
+
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
+
19 Morgan, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2025 FUTEK Advanced Sensor Technology, Inc. All rights reserved.