Supportkeyboard_arrow_right

USB225 Pro Elite

> USB225

Plug and play to perfection

Why USB225 Pro Elite will make your system more precise with less effort

Wide variety of selectable sampling rates

The exceptional selectable range of USB225 Pro Elite’s sampling rates have been pushed beyond traditional limits, setting the device apart from any other electronics on the market and maximizing sensor performance. Furthermore, the wide variety of sampling rates doesn’t impact USB225 Pro Elite’s performance, as the device can still support high resolution at each selectable range.

Benefits include:

  • Offers super high sampling rate by maintaining high resolution at each range
  • Wide selection of 16 ranges offers unique flexibility
  • Support of sampling rates from 2.5 SPS all the way to 38.4 K SPS for system optimization

 

TEDS compatibility and auto recognition feature

USB225 Pro Elite offers support for multiple TEDS (Transducer Electronic Data Sheet) devices such as DS2431, DS24B33, and DS28EC20. By communicating with sensors that carry TEDS, USB225 Pro Elite can directly access the sensor’s serial number, sensitivity, and other important calibration data and transition it to the SENSIT® software, which automatically applies this information and rescales the system’s output accordingly.

Benefits include:

  • No additional configuration saves time and reduces error
  • Dual profile capability facilitates dynamic use of factory, TEDS, and system calibration data
  • More accurate calibration data

 

RTD temperature measurement and compensation

The USB225 Pro Elite supports external RTD (PT1000) for temperature measurements and compensation, which helps to optimize the overall system performance by compensating for potential reading errors.

Benefits include:

  • Sustainable data accuracy for applications that are required to operate within a wide temperature range or temperature variation within a small range
  • External RTD enables more accurate temperature readings on a specific mounting location
  • Offers support for a dynamic system that requires constant temperature monitoring

Play with our resolution calculator

To learn more about USB225 Pro Elite’s unique flexibility and wide range range of selectable sampling rates, check out our Resolution Calculator page. There, you can estimate the actual resolution of a force and/or torque measurement system comprised of any FUTEK sensor connected to USB225 Pro Elite. You can also make comparisons with other FUTEK electronics.

FUTEK Certifications
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
FUTEK Social Media
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
FUTEK Address
19 Morgan, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2025 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
Multi Axis Sensor, Force, Torqueusb225-pro-elite?srsltid=AfmBOoqjDM1_fH-6VTzUVgo27UrGKBT59LIka82OvXW_eOBbpMOlnN4b
+
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
+
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
+
19 Morgan, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2025 FUTEK Advanced Sensor Technology, Inc. All rights reserved.