Store keyboard_arrow_right Accessories keyboard_arrow_right

Item Cable/Connector

QSH00676
Item No. QSH00676
Model: ZCC972 , 4 ft Long , Stuart Connector and Cable Assembly , For IHH300 , Material - Teflon , 26 Awg 4 Conductors , Braided Shielded
List Price: N/A
QSH00812
Item No. QSH00812
Model: ZCC950 , 20 ft Long , 6 Pin Bendix PT06A-10-6S-SR to Cable Assembly , High Temperature, Amber Proof , Material - Teflon , 20 Awg 6 Conductors , Braided Shielded
List Price: N/A
QSH00837
Item No. QSH00837
Model: ZCC950 , 40 ft Long , 6 Pin Bendix PT06A-10-6S-SR to Cable Assembly , High Temperature, Amber Proof , Material - Teflon , 20 Awg 6 Conductors , Braided Shielded
List Price: N/A
QSH01219
Item No. QSH01219
Model: Custom Submersible Cable, 6.5 ft long with Impulse-MHDG-7-BCR connector
List Price: N/A
QSH01263
Item No. QSH01263
Model: ZCC986 , 20 ft Long , Mating Connector MS3106F-14S-6S to Cable Assembly , High Temperature, Amber Proof , Material - Teflon , 20 Awg 6 Conductors , Braided Shielded
List Price: N/A
QSH01264
Item No. QSH01264
Model: ZCC986 , 40 ft Long , Mating Connector MS3106F-14S-6S to Cable Assembly , High Temperature, Amber Proof , Material - Teflon , 20 Awg 6 Conductors , Braided Shielded
List Price: N/A
QSH01392
Item No. QSH01392
Model: ZCC930, 6 ft Long , 10 Pin Lemo FGG.1B.310.CLAD52 w/ Cable Assembly , Use w/ MTA400/QMA102/QMA105 , Material - Silicone , 29 Awg, Spiral Shielded w/ , Split Three Ways for use 3x USB210/USB215/USB220/USB230
List Price: N/A
QSH01573
Item No. QSH01573
Model: Custom Submersible Cable , Impulse-MHDG-7-BCR connector , 15 ft long
List Price: N/A
QSH01584
Item No. QSH01584
Model: 10 Pin Amphenol PC06E-12-10S-SR w/ Cable Assembly, Supports QMA130, QMA131, & QMA136 , 30 Awg. 10 Conductor Braided Shielded Polyurethane Cable , 30 ft Long
List Price: N/A
QSH01598
Item No. QSH01598
Model: 8 Pin Binder Mating Connector 99-5172-00-08 (Submersible IP67 rated) to Cable Assembly, Material - Poly , 28 Awg 6 Conductors , Braided Shielded, 5 ft Long
List Price: N/A
QSH01602
Item No. QSH01602
Model: #29 Awg 4 Cond. Spiral Shielded, Teflon, 30 ft Long Cable w/ MS3116F14-15P Connector
List Price: N/A
QSH01605
Item No. QSH01605
Model: 4 Pin Lemo Mating FGG.00.304.CLAD35 (CC4) to Bendix Receptacle Plug PT04A-10-6P-SR (CC1) w/ Cable Assembly, Material - Teflon , 29 Awg 4 Conductors , Spiral Shielded 15 ft Long
List Price: N/A
QSH01669
Item No. QSH01669
Model: ZCC997 , 30 in. Long , 4 Pin Lemo FGG.0B.304.CLAD to Lemo Receptacle PHG.0B.304.CLL , CC4 Connection Both Ends , Material - PVC , 28 Awg 4 Conductors , Braided Shielded
List Price: N/A
QSH01747
Item No. QSH01747
Model: IHH500 Connector Assembly , 12 Pin Binder (99-5129-00-12) to 7 Pin Clik-Mate Molex (QLA367) w/ 3 ft Long Cable
List Price: N/A
QSH01795
Item No. QSH01795
Model: QLA386, Mating Connector Assembly, 12 Pin MicroCom Connector to 28 Awg Polyurethane Cable, 7 ft Long
List Price: N/A
QSH01832
Item No. QSH01832
Model: ZCC970 , 10 ft Long , RoHS Compliant (Lead Free) , 4 Pin MicroCom Mating Connector CMR-S1-B-04S and 29 Awg 4 Conductors , Spiral Shielded Teflon Cable Assembly to 4 Pin Molex Header
List Price: N/A
QSH01893
Item No. QSH01893
Model: Connector, 5 position, 4 Conductor 26 Awg Braided Shielded Teflon Cable , 15 ft Long, Stainless Steel Body with Strain Relief, RoHS Compliant. Mates to QMA141
List Price: N/A
QSH01986
Item No. QSH01986
Model: ZCC942 , 15 ft Long , 4 Pin Lemo FGG.0B.304.CLAD both ends to Cable Assembly , w/ Plastic Coil Strain Reliefs , RoHS Compliant, Material - PVC , 28 Awg 4 Conductors , Braided Shielded
List Price: N/A
QSH02294
Item No. QSH02294
Model: ZCC902 Cable Assembly , 10 ft [3 m] Long, 4 Pin , 0.5 mm Pitch FFC/FPC Connector To Flying Leads , #29 Awg 4 Conductor Spiral Shielded Silicon Cable, RoHS Compliant
List Price: N/A
FSH00173
Item No. FSH00173
Model: ZCC940 , 10 ft Long , 4 Pin Lemo FGG.0B.304.CLAD to Cable Assembly , CC4 Connection , Material - PVC , 28 Awg 4 Conductors , Braided Shielded
List Price: N/A
Listed price is in U.S. currency and subject to verification along with availability.
Multi Axis Sensor, Force, Torquestore accessories cable-connector
+
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
+
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
+
19 Morgan, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2025 FUTEK Advanced Sensor Technology, Inc. All rights reserved.