Item No. FSH04494
Model: ZCC930 , 15 ft Long , 10 Pin Lemo Mating with Cable Assembly , CC8 Connection, Use w/ MTA400, QMA102 (Q12156) , Material - #29 Awg 4 Cond. Spiral Shielded, Black Silicone, Split Three Ways for use w/ Three IAA100 Amplifier, RoHS