Store keyboard_arrow_right Accessories keyboard_arrow_right

Rod End Bearing

GOD00477
Item No. GOD00477
Model: Rod End Bearing (Female) 1/4-28 Female Thread, Chrome Alloy Steel Material, Max Load 6100 lb (F2390-2)
List Price: N/A
GOD00725
Item No. GOD00725
Model: Rod End Bearing (Female) 3/4-16, Chrome Alloy Steel Material, Max Load 28000 lb (F2390-8)
List Price: N/A
GOD00739
Item No. GOD00739
Model: Rod End Bearing (Female) M12x1.75 Female Thread, Zinc-Plated Steel Material, Max Load 5800 lb (F2123-12)
List Price: N/A
GOD01749
Item No. GOD01749
Model: Rod End Bearing (Female) 1 1/2-12 Female Thread, Zinc-Plated Steel Material, Max Load 64000 lb
List Price: N/A
GOD00738
Item No. GOD00738
Model: Rod End Bearing (Female) M16x2 Female Thread, Zinc-Plated Steel Material, Max Load 8400 lb (F2123-13)
List Price: N/A
GOD00719
Item No. GOD00719
Model: Rod End Bearing (Female)#10-32 Female Thread, Chrome Alloy Steel Material, Max Load 3700 lb (F2390-1)
List Price: N/A
GOD00724
Item No. GOD00724
Model: Rod End Bearing (Female) 5/8-18 Female Thread, Chrome Alloy Steel Material, Max Load 17900 lb (F2390-7)
List Price: N/A
GOD00726
Item No. GOD00726
Model: Rod End Bearing (Female) 1 1/4-12 Female Thread, Chrome Alloy Steel Material, Max Load 76200 lb (F2390-13)
List Price: N/A
GOD00727
Item No. GOD00727
Model: Rod End Bearing (Female) #10-32 Female Thread, Zinc-Plated Steel Material, Max Load 2000 lb (F2123-1)
List Price: N/A
GOD00733
Item No. GOD00733
Model: Rod End Bearing (Female) 5/8-18 Female Thread, Zinc-Plated Steel Material, Max Load 9800 lb (F2123-7)
List Price: N/A
GOD00735
Item No. GOD00735
Model: Rod End Bearing (Female) 1 1/4-12 Female Thread, Zinc-Plated Steel Material, Max Load 40800 lb (F2123-9)
List Price: N/A
GOD01422
Item No. GOD01422
Model: Rod End Bearing (Female) #6-32 Female Thread, Zinc-Plated Steel Material, Max Load 900 lb
List Price: N/A
FSH02328
Item No. FSH02328
Model: ZAC100 , Male Rod-End Bearing , Male Rod-End Bearing w/Jam-Nut , Material - Zinc Plated Steel , #10-32-Thread , Standard , Max Load 900 lb (F1146-1)
List Price: N/A
FSH02341
Item No. FSH02341
Model: ZAC100, Male Rod-End Bearing , Rod End Bearing (Male) with Nut , Material - Chrome-Alloy Steel , #10-32-Thread , Standard , Max Load 2800 lb (F2389-1)
List Price: N/A
FSH02329
Item No. FSH02329
Model: ZAC100 , Male Rod-End Bearing , Rod End Bearing (Male) with Jam , Material - Zinc Plated Steel , 1/4-28-Thread , Standard , Max Load 1600 lb (F1146-2)
List Price: N/A
FSH02342
Item No. FSH02342
Model: ZAC100, Male Rod-End Bearing , Rod End Bearing (Male) with Nut , Material - Chrome-Alloy Steel , 1/4-28-Thread , Standard , Max Load 5200 lb (F2389-2)
List Price: N/A
FSH02331
Item No. FSH02331
Model: ZAC100 , Male Rod-End Bearing , Rod End Bearing (Male) with Jam , Material - Zinc Plated Steel , 3/8-24-Thread , Standard , Max Load 3800 lb (F1146-4)
List Price: N/A
FSH02344
Item No. FSH02344
Model: ZAC100, Male Rod-End Bearing , Rod End Bearing (Male) with Nut , Material - Chrome-Alloy Steel , 3/8-24-Thread , Standard , Max Load 9500 lb (F2389-4)
List Price: N/A
FSH03617
Item No. FSH03617
Model: ZAC100, Male Rod-End Bearing , Rod End Bearing (Male) with Nut , Material - Zinc-Plated Steel , 3/8-24-Thread , Standard , Max Load 3000 lb
List Price: N/A
FSH02336
Item No. FSH02336
Model: ZAC100 , Male Rod-End Bearing , Rod End Bearing (Male) with Nut , Material - Zinc Plated Steel , 1 1/4-12-Thread , Standard , Max Load 32600 lb (F1146-13)
List Price: N/A
Listed price is in U.S. currency and subject to verification along with availability.
Multi Axis Sensor, Force, Torquestore accessories rod-end-bearing