menu
Store
Service
Applications
Support
Contact
Store
Service
Applications
Support
search
Search
Contact Local Rep
Get in touch
Product Questions
Application Questions
Order Status
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
Order Status
More ways to contact us
Recalibration
Returns (RMA)
Your cart contains 0 packages
totaling $0.00
Store
keyboard_arrow_right
Accessories
keyboard_arrow_right
Torque Adapter
×
Quick Product Search
Item No.
FSH02363
Model: ZAC130 , Male Shaft Long Torque Adapter , For TFF400 , Material - 2024-T4 , 3/8" Shaft Long , Standard , Max Torque 1000 in-oz
Spec Sheet
List Price: N/A
Product Inquiry / Quote
Item No.
FSH02364
Model: ZAC130, Male Shaft Long Torque Adapter , For TFF400 , Material - 17-4 PH S.S. , 3/8" Shaft Long , Standard , Max Torque 500 in-lb
Spec Sheet
List Price: N/A
Product Inquiry / Quote
Item No.
FSH02366
Model: ZAC140, Flange Torque Adapter w/ Mounting Screws , Used on TFF400 , Material - 6061-T6 , Standard , 500 in-lb Max Torque
Spec Sheet
List Price: N/A
Product Inquiry / Quote
Item No.
FSH03470
Model: Black Mounting Base , To be mounted with TRS605 (100-200 Nm)
Spec Sheet
List Price: N/A
Product Inquiry / Quote
Item No.
FSH03471
Model: Black Mounting Base , To be mounted w/ TRS605 (500 N-m - 1000 N-m)
Spec Sheet
List Price: N/A
Product Inquiry / Quote
Item No.
FSH04430
Model: ZAC140, Flange Torque Adapter w/ Mounting Screws, Used on TFF400, Material - 6061-T6, Standard, 500 in-lb Max Torque
Spec Sheet
List Price: N/A
Product Inquiry / Quote
Item No.
GOD04450
Model: TRS300 , 200 - 1000 N-m Feather Key , 10 mm x 50 mm L , M4 hole , 1045 Steel
List Price: N/A
Product Inquiry / Quote
Listed price is in U.S. currency and subject to verification along with availability.