QLA349 play_arrowQSH01488

Custom Male Threaded Rod End Load Cell

QLA349, 1500 lb , Custom OEM Male Threaded Rod End Load Cell , Material - 2024-T4 , 3/8-24-Thread , 29 Awg 4 Conductor Spiral Teflon Cable , 6 inch Cable
Listed price is in U.S. currency and subject to verification along with availability
Description

Model QLA349 is a custom male threaded rod end load cell designedwith 2x 3/8-24 male threads for mounting. This load cell is designed to measure tension and compression loads and offers a rated capacity of 1500 lb (6672 N), with a safe overload protection of 2250 lb (10,008 N). This load cell is well-suited for applications with tight outer diameter constraints. It is constructed from aluminum and is thermally compensated for 60 to 160 °F (15 to 72 °C). It offers a nonlinearity of ± 0.5 % of the Rated Output. It includes a #26 AWG 4 conductor Teflon cable 6 in (15.2 cm) long.

Features
  • Designed for OEM applications with a limited diameter constraint
  • Integrated output cable lends itself for high-volume applications
  • Designed for use in both tension and compression
Technical Documents
Specifications
CHANNELMINTYPMAXUNIT
+
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
+
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
+
10 Thomas, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2024 FUTEK Advanced Sensor Technology, Inc. All rights reserved.