QLA337 play_arrowQSH02224

Custom Dual Bridge Parallelogram Load Cell

QLA337 , 5 lb , Custom Medical Dual/Redundant Bridge Bag Weighing Load Cell , RoHS Compliant , Dual Bridge , PT1000 RTD, Material - 2024-T4 , #10-32-Thread , Overload Protection , 29 Awg 4 Conductor Spiral Teflon Cable , 6 in Long
inStockimg
In Stock
Listed price is in U.S. currency and subject to verification along with availability
Description
Custom Dual Bridge Parallelogram Load Cell
Features
  • Dual channel output for high reliability
  • 29 AWG 4 Conductor Spiral Teflon cable
  • Valox cover
Technical Documents
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
2
10
Vdc
Excitation
1
1
18
Vdc
2
1
18
Vdc
Input Resistance
1
1400
Ohms nom.
2
1400
Ohms nom.
Insulation Resistance
1
500
Mohms @ 50 Vdc
2
500
Mohms @ 50 Vdc
Safe Overload
1
250
lbs
2
250
lbs
Capacity
1
5
lbs
2
5
lbs
Hysteresis
1
-0.02
0.02
% of R.O.
2
-0.02
0.02
% of R.O.
Nonlinearity
1
-0.02
0.02
% of R.O.
2
-0.02
0.02
% of R.O.
Nonrepeatability
1
-0.02
0.02
% of R.O.
2
-0.02
0.02
% of R.O.
Output Resistance
1
1000
Ohms nom.
2
1000
Ohms nom.
Rated Output
1
2
mV/V nom.
2
2
mV/V nom.
Compensated Temperature
1
60
160
F
2
60
160
F
Operating Temperature
1
-60
200
F
2
-60
200
F
Temperature Shift Span
1
-0.002
0.002
% of Load/F
2
-0.002
0.002
% of Load/F
Temperature Shift Zero
1
-0.005
0.005
% of R.O./F
2
-0.005
0.005
% of R.O./F
Alternative Models
FSH04026
ZCC911 , 30 ft Long , 12 Pin Binder Connector w/ Cable Assembly , RoHS Compliant , TRD600,TRS600, TRH600 Series , Material - Polyurethane , 10 Conductors , Braided Shielded
play_arrow Spec Sheet
+
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
+
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
+
19 Morgan, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2025 FUTEK Advanced Sensor Technology, Inc. All rights reserved.