QLA214 play_arrowQSH01904

Custom Load Button w/ Threaded Mounting Holes

QLA214 , 100000 N , Custom Load Button w/ M4x0.7 Threaded Mounting Holes , 1 mV/V +/-2% , RoHS Compliant, Material - 17-4 PH S.S. , 26 Awg 4 Conductor Braided Shielded Red Teflon Cable , 7 ft Long w/ 6 Pin Binder
Listed price is in U.S. currency and subject to verification along with availability
Description
Custom Load Button with Threaded Mounting Holes
Features
  • RoHS and CE compliant
  • Convex spherical loading surface to provide single-point force load
  • Fast response time
Technical Documents
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
Shunt Calibration
1
200
kOhm
Excitation
1
1
18
Vdc
Input Resistance
1
700
Ohms nom.
Insulation Resistance
1
500
Mohms @ 50 Vdc
Safe Overload
1
150
% of R.O.
Capacity
1
100000
N
Hysteresis
1
-0.5
0.5
% of R.O.
Nonlinearity
1
-0.5
0.5
% of R.O.
Output Resistance
1
700
Ohms nom.
Rated Output
1
0.98
1.02
mV/V nom.
Compensated Temperature
1
60
160
F
Operating Temperature
1
-60
200
F
Temperature Shift Span
1
-0.02
0.02
% of Load/F
Temperature Shift Zero
1
-0.005
0.005
% of R.O./F
Zero Balance
1
-3
3
% of R.O.
Alternative Models
FSH04544
LLB500 , 20000 lb , Load Button Load Cell , RoHS Compliant , Bottom #6-32 Tapped Holes , Material - 17-4 PH S.S. , 4 Pin Micro Receptacle
play_arrow Spec Sheet
+
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
+
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
+
19 Morgan, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2025 FUTEK Advanced Sensor Technology, Inc. All rights reserved.