QLA387 is a Miniature Load Button Load Cell in a class of its own. Capable of measuring compression forces up to 500 lb (2224 N) with a footprint of just 0.5 in (12.7 mm) diameter and 0.2 in (5.08 mm) in height, it is an extraordinarily powerful and precise miniature sensor. It features a custom strain element for robust integration with the sensor case, as well as internally embedded zero balance and thermal compensation, allowing for outstanding sensor reliability, accuracy, and performance. The single-gauge design completely eliminates inter-gauge wiring, leading to enhanced calibration performance.
The diverse and durable QLA387 force sensor is designed for press or inline compression applications, such as measuring loads on a turbine shaft or gauging forces on a CNC workpiece. The sensor has a highly flexible 34 AWG, 4-conductor, 5-foot (1.5 m) or 10-foot (3 m) long braided shielded cable. This model can also be modified to suit OEM applications. FUTEK offers application and engineering resources during DFM/DFX stage upon request.
CHANNEL | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
Calibration Excitation | 1 | 5 | Vdc | ||
Excitation | 1 | 1 | 7 | Vdc | |
Input Resistance | 1 | 1000 | Ohms nom. | ||
Insulation Resistance | 1 | 500 | Mohms @ 50 Vdc | ||
Safe Overload | 1 | % of R.O. | |||
Capacity | 1 | 500 | lbs | ||
Hysteresis | 1 | -0.5 | 0.5 | % of R.O. | |
Nonlinearity | 1 | -0.5 | 0.5 | % of R.O. | |
Nonrepeatability | 1 | -0.5 | 0.5 | % of R.O. | |
Output Resistance | 1 | 1000 | Ohms nom. | ||
Rated Output | 1 | 1.5 | mV/V nom. | ||
Compensated Temperature | 1 | 60 | 160 | F | |
Operating Temperature | 1 | -60 | 200 | F | |
Temperature Shift Span | 1 | -0.02 | 0.02 | % of Load/F | |
Temperature Shift Zero | 1 | -0.01 | 0.01 | % of R.O./F |