QLA405 play_arrowTPS01044

Custom Tension and Compression Miniature Sensor

QLA405 , 50 lb , Custom Tension and Compression Miniature Sensor w/ SPI and USB Digital Plus Analog Output , Material - 17-4 PH Stainless Steel , Mated to IDC305 Digital Controller
Listed price is in U.S. currency and subject to verification along with availability
Description

The QLA405 is designed to give precision active closed loop tension and compression force feedback for spindle drives that convert rotary motion into linear axial motion from a DC/brushless motor with gearhead.  

Designed specifically for a Maxon GP 16 spindle drive, but special versions can be made to fit other diameters and loads with inline high speed and resolution SPI, UART, or VDC analog output. 

Features
  • Measures Axial Load/Force on Spindle Drives
  • Designed to mate directly to Maxon GP 16 Spindle Drive
  • Large 6.3 mm ID to support a 5 mm Ball Screw
  • Ultra Low 9 mm Height
  • Can be offered with high speed and resolution SPI, UART, or VDC Output
Technical Documents
Specifications
Electrical
Performance
Set-up
CHANNELMINTYPMAXUNIT
Bandwidth
10000
Hz
Capacity
50
lbs
Sample Rate
5
4800
Samples / Sec
+
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
+
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
+
19 Morgan, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2025 FUTEK Advanced Sensor Technology, Inc. All rights reserved.