CHANNEL | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
Calibration Excitation | Fx-1 | 10 | Vdc | ||
Fz-1 | 10 | Vdc | |||
Excitation | Fx-1 | 1 | 18 | Vdc | |
Fz-1 | 1 | 18 | Vdc | ||
Input Resistance | Fx-1 | 1000 | Ohms nom. | ||
Fz-1 | 1000 | Ohms nom. | |||
Insulation Resistance | Fx-1 | 500 | Mohms @ 50 Vdc | ||
Fz-1 | 500 | Mohms @ 50 Vdc | |||
Safe Overload | Fx-1 | 150 | % of R.O. | ||
Fz-1 | 150 | % of R.O. | |||
Capacity | Fx-1 | 160 | lbs | ||
Fz-1 | 600 | lbs | |||
Hysteresis | Fx-1 | -0.25 | 0.25 | % of R.O. | |
Fz-1 | -0.25 | 0.25 | % of R.O. | ||
Nonlinearity | Fx-1 | -0.25 | 0.25 | % of R.O. | |
Fz-1 | -0.25 | 0.25 | % of R.O. | ||
Nonrepeatability | Fx-1 | -0.1 | 0.1 | % of R.O. | |
Fz-1 | -0.1 | 0.1 | % of R.O. | ||
Output Resistance | Fx-1 | 1000 | Ohms nom. | ||
Fz-1 | 1000 | Ohms nom. | |||
Rated Output | Fx-1 | 1.8 | 2.2 | mV/V nom. | |
Fz-1 | 1.485 | 1.815 | mV/V nom. | ||
Compensated Temperature | Fx-1 | 60 | 160 | F | |
Fz-1 | 60 | 160 | F | ||
Operating Temperature | Fx-1 | 160 | F | ||
Fz-1 | 160 | F | |||
Temperature Shift Zero | Fx-1 | -0.05 | 0.05 | % of R.O./F | |
Fz-1 | -0.05 | 0.05 | % of R.O./F | ||
Zero Balance | Fx-1 | -3 | 3 | % of R.O. | |
Fz-1 | -3 | 3 | % of R.O. |