QIA125 play_arrowQSH02216

QIA125, Digital Low Power Three Channel SPI Output

QIA125, Miniature Low Power 3 Channel Digital Amplifier w/ Simultaneous USB & SPI Output, 2V Excitation, Packaged Assembly with enclosure embedded 3x 4pin PZN sensor receptacles.
inStockimg
In Stock
Listed price is in U.S. currency and subject to verification along with availability
Description
QIA125, Digital Low Power Three Channel SPI Output. Multi channel Load Cell Amplifier suitable for Tri axial Load Cells (3 axis), with low power consumption requirements and digital output (SPI output).
Features
Specifications
CHANNELMINTYPMAXUNIT
Alternative Models
QSH01916
IDC305 , Digital Controller with SPI and USB , Analog Output , 30mm x 24mm
play_arrow Spec Sheet
FUTEK Certifications
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
FUTEK Social Media
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
FUTEK Address
19 Morgan, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2025 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
Multi Axis Sensor, Force, Torquestore instruments load-cell-amplifiers qia125-digital-low-power-three-channel-spi-output-QIA125 QSH02216?srsltid=AfmBOooKbt7wRmnfKIS3ngbex1uG-WmmciGBLQo7f5ngmKEfMOJH7TGQ
+
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
+
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
+
19 Morgan, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2025 FUTEK Advanced Sensor Technology, Inc. All rights reserved.