LLB250 play_arrowQSH02221

Miniature Load Button

LLB250 , 250 lb , Subminiature Load Button Load Cell , Material - 17-4 PH S.S. , RoHS Compliant , 1000 ohm , 34 Awg 4 Conductor Braided Polyester Cable w/ Shield Floating on Sensor Side , 5 ft Long
Listed price is in U.S. currency and subject to verification along with availability
Description

LLB250 is a Miniature Load Button in a class of its own. Capable of measuring compression forces up to 250lbs with a footprint of just  0.5” (12.7mm) diameter and 0.15” [3.9mm] in height, it is an extraordinarily powerful and precise miniature sensor. It features a custom single-gauge design for robust integration with the sensor case and very high accuracy and reliability. The single-gauge design completely eliminates inter-gauge wiring, leading to enhanced calibration performance. A customized strain element allows increased strain measurement around the active sensor element that reduces reproducibility errors and installation mishaps. 


The diverse and durable LLB250 sensor is designed for press or inline compression applications, such as measuring loads on a turbine shaft or gauging forces on a CNC workpiece. The sensor has a highly flexible 34 AWG, 4-conductor, 5-feet [1.5 m] long braided shielded cable. FUTEK also offers custom sensor versions that can be optimized to meet your requirements.



Features
  • Ultra fast response
  • Low deflection
  • Tight Tolerance Height for Load Arrays
  • Impressive repeatability
  • 17-4 PH stainless-steel construction
  • Fully welded construction
  • Adheres to RoHS directive 2015/863/EU
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
Shunt Calibration
1
150
kOhm
Excitation
1
1
12
Vdc
Input Resistance
1
1000
Ohms nom.
Insulation Resistance
1
500
Mohms @ 50 Vdc
Safe Overload
1
150
% of R.O.
Capacity
1
250
lbs
Hysteresis
1
-0.5
0.5
% of R.O.
Nonlinearity
1
-0.5
0.5
% of R.O.
Nonrepeatability
1
-0.1
0.1
% of R.O.
Output Resistance
1
1000
Ohms nom.
Rated Output
1
2
mV/V nom.
Compensated Temperature
1
60
160
F
Operating Temperature
1
-60
200
F
Temperature Shift Span
1
-0.02
0.02
% of Load/F
Temperature Shift Zero
1
-0.01
0.01
% of R.O./F
Zero Balance
1
-5
5
% of R.O.
+
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
+
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
+
19 Morgan, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2025 FUTEK Advanced Sensor Technology, Inc. All rights reserved.