Load Button Load Cell
LLB130
Capacity: 1000g - 50lb

Subminiature Load Button
LLB210
Capacity: 10 - 50lb
Miniature Threaded Load Button
LLB215
Capacity: 10 - 50lb
Miniature Threaded Load Button, Axial Cable
LLB250
Capacity: 100 - 250lb
Miniature Load Button
LLB300
Capacity: 1500g - 1000lb
Miniature Load Button
LLB350
Capacity: 25 - 50lb
Miniature Load Button with Threaded/Tapped Holes
LLB390
Capacity: 1lb

Low Profile Load Button with Through Holes
LLB400
Capacity: 100 - 2500lb
Load Button with Threaded/Tapped Holes
LLB450
Capacity: 5000 - 10000lb
High Capacity Load Button with Threaded/Tapped Holes
LLB500
Capacity: 15000 - 30000lb
High Capacity Load Button with Threaded/Tapped Holes
LLB550
Capacity: 50000lb
High Capacity Load Button with Threaded/Tapped Holes
Load button load cells are designed for compression and known for their small package size. They are used in tight and limited spaces. General purpose ones are normally designed with diaphragm construction but some higher precision ones are designed with bending beams for low capacity and shear or column design for higher capacity. For best performance the load should be applied without the presence of any side load or torque. Mounting could be a challenge with standard load button load cells. To overcome this challenge, some models are available with mounting provisions on the base. The ones without mounting provisions are normally retained by an outside wall or sandwiched between the assemblies. Some versions are also available with a threaded stud in the center for probe style loading.
LLB Load Button load cells are available in capacities from 1,000 g to 50,000 lbs, with standard models ranging from 0.38 in (9.5 mm) to approximately 3 in (76 mm) in diameter. For applications requiring a smaller load button, FUTEK also offers the QLA424 Nano Load Button, a separate model measuring 0.154 in (3.91 mm) in diameter. Load button force sensors are used in medical and automation applications where installation space is limited.
How To Calibrate Button Load Cell? Load Button Calibration is an adjustment or set of corrections that are performed on a load button, or instrument (amplifier), to make sure that the sensor operates as accurately, or error-free, as possible. Check out this article for further information.