QMA154 play_arrowQSH02367

Compact 6 DoF Force/Torque Sensor with Digital Output

QMA154 , Ch Fx/Fy: 500 N , Ch Fz: 1000 N , Ch Mx/My/Mz: 35 N-m , Force/Torque Multi-Axis 6DOF Sensor, SPI / USB Digital Output , 285 to 400% Safe Overload Range , Up to 4800 SPS , Material - 17-4 PH S.S. , 16 Pin 0.5mm Pitch FFC
Listed price is in U.S. currency and subject to verification along with availability
Description

QMA154 , Ch Fx/Fy: 500 N , Ch Fz: 1000 N , Ch Mx/My/Mz: 35 N-m , Force/Torque Multi-Axis 6DOF Sensor , SPI / USB Digital Output , 285 to 400% Safe Overload Range , Up to 4800 SPS , Material - 17-4 PH S.S. , 16 Pin 0.5mm Pitch FFC


A Multi-Component Sensor (aka force-torque transducer or multi-component load cell) designed to measure in all 3 spatial directions: forces in tension and compression (±Fx, ±Fy, and ±Fz) as well as torques or moments in clockwise and counterclockwise (±Mx, ±My or ±Mz). These special force torque sensors are equipped with multiple strain gage bridges that accurately measure the forces and torques applied in one direction with little or no cross-talk interference from force or moments applied in other directions.

Features
  • Digital SPI & USB Output
  • Capacity: 
    • Ch Fx/Fy: 500 N ; 
    • Ch Fz: 1000 N ; 
    • Ch Mx/My/Mz: 35 N-m.
  • Safe Overload: 285 to 400% of Capacity (pls see spec sheet)
  • Nonlinearity: ±0.25% of R.O.
  • Hysteresis: ±0.25% of R.O.
  • Nonrepeatability: ±0.1% of R.O.
  • Compensated Temp.: 68 to 131 °F (20 to 55 °C)
  • Operating Temp,: -13 to 176 °F (-25 to 80 °C)
  • Weight: (approx) 0.82 lb [372 g]
  • Material: 17-4 PH S.S.
  • Cable: 16 PIN 0.5mm PITCH FLAT FLEX CABLE (FFC), 5.7" [145mm] long
  • Power Consumption: 1.5 W  
  • Sampling Rate: 5 - 4800 SPS
Specifications
Calibration
Electrical
Performance
Temperature
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
5.1
Vdc
2
5
Vdc
3
5
Vdc
4
5
Vdc
5
5
Vdc
6
5
Vdc
Excitation
1
1
5
Vdc
2
1
5
Vdc
3
1
5
Vdc
4
1
5
Vdc
5
1
5
Vdc
6
1
5
Vdc
Capacity
1
500
N
2
500
N
3
1000
N
4
35
N-m
5
35
N-m
6
35
N-m
Hysteresis
1
-0.25
0.25
% of R.O.
2
-0.25
0.25
% of R.O.
3
-0.25
0.25
% of R.O.
4
-0.25
0.25
% of R.O.
5
-0.25
0.25
% of R.O.
6
-0.25
0.25
% of R.O.
Nonlinearity
1
-0.25
0.25
% of R.O.
2
-0.25
0.25
% of R.O.
3
-0.25
0.25
% of R.O.
4
-0.25
0.25
% of R.O.
5
-0.25
0.25
% of R.O.
6
-0.25
0.25
% of R.O.
Nonrepeatability
1
-0.1
0.1
% of R.O.
2
-0.1
0.1
% of R.O.
3
-0.1
0.1
% of R.O.
4
-0.1
0.1
% of R.O.
5
-0.1
0.1
% of R.O.
6
-0.1
0.1
% of R.O.
Rated Output
1
500
N
2
500
N
3
1000
N
4
35
N-m
5
35
N-m
6
35
N-m
Compensated Temperature
1
68
131
F
2
68
131
F
3
68
131
F
4
68
131
F
5
68
131
F
6
68
131
F
Operating Temperature
1
-13
176
F
2
-13
176
F
3
-13
176
F
4
-13
176
F
5
-13
176
F
6
-13
176
F
Temperature Shift Zero
1
-0.01
0.01
% of R.O./F
2
-0.01
0.01
% of R.O./F
3
-0.01
0.01
% of R.O./F
4
-0.01
0.01
% of R.O./F
5
-0.01
0.01
% of R.O./F
6
-0.01
0.01
% of R.O./F
FUTEK Certifications
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
FUTEK Social Media
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
FUTEK Address
19 Morgan, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2025 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
Multi Axis Sensor, Force, Torquestore load-cells multi-axis-load-cell qma154 QSH02367?srsltid=AfmBOopaR5ClEflrSW4NPriO8rO0CWW_iqBzffpSWCRjALojXfSIXSe5
+
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
+
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
+
19 Morgan, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2025 FUTEK Advanced Sensor Technology, Inc. All rights reserved.