Loading...

Compact 6 DoF Force/Torque Sensor with Digital Output

QMA154 , Ch Fx/Fy: 500 N , Ch Fz: 1000 N , Ch Mx/My/Mz: 35 N-m , Force/Torque Multi-Axis 6DOF Sensor , SPI / USB Digital Output , 285 to 400% Safe Overload Range , Up to 4800 SPS , Material - 17-4 PH S.S. , 16 Pin 0.5mm Pitch FFC


A Multi-Component Sensor (aka force-torque transducer or multi-component load cell) designed to measure in all 3 spatial directions: forces in tension and compression (±Fx, ±Fy, and ±Fz) as well as torques or moments in clockwise and counterclockwise (±Mx, ±My or ±Mz). These special force torque sensors are equipped with multiple strain gage bridges that accurately measure the forces and torques applied in one direction with little or no cross-talk interference from force or moments applied in other directions.

QMA154 , Ch Fx/Fy: 500 N , Ch Fz: 1000 N , Ch Mx/My/Mz: 35 N-m , Force/Torque Multi-Axis 6DOF Sensor , SPI / USB Digital Output , 285 to 400% Safe Overload Range , Up to 4800 SPS , Material - 17-4 PH S.S. , 16 Pin 0.5mm Pitch FFC


A Multi-Component Sensor (aka force-torque transducer or multi-component load cell) designed to measure in all 3 spatial directions: forces in tension and compression (±Fx, ±Fy, and ±Fz) as well as torques or moments in clockwise and counterclockwise (±Mx, ±My or ±Mz). These special force torque sensors are equipped with multiple strain gage bridges that accurately measure the forces and torques applied in one direction with little or no cross-talk interference from force or moments applied in other directions.