LSM305 play_arrowFSH04522

Parallelogram Load Cell with TEDS and PT-1000 RTD

LSM305 , 25 lb , Parallelogram Load Cell with TEDS and PT1000 RTD , RoHS Compliant , Material - 2024-T4 , #10-32-Thread , Overload Protection , 8 position 0.039" (1.00mm) JST Connector
inStockimg
In Stock
Listed price is in U.S. currency and subject to verification along with availability
Description

Single Point load cells are are a very popular choice given their high accuracy and high reliability. They are also known as “platform load cells” or "parallelogram load cells" as this is their most common application. Platform Load Cells are typically used in low-capacity compact OEM force measurement systems.

Single point load cells are unique in that they can accept an off-center load (aka extraneous loads or off-axis loads), which means that it can accurately measure forces and loads that are not well centralized in the measuring point, therefore, allowing them to be highly precise in industrial applications.


The LSM305 High Accuracy OEM Single Point Load Cell also known as the Single Point Force Sensor offers an impressive lightweight and compact design with an easy side mounting feature making it ideal for embedded and OEM.  


Utilized in both Tension and Compression, the Precision Load Cell has a length of 1.86”, width of 0.50” and with a height of 1.3” it is well suited for any tight spaces. 

Additional design features include:

  • A built-in overload protection in tension and compression provides the unit over 10 times the capacity that could take place during installation or operation. 
  • Integrated IEEE1451.4 TEDs make setup simple and greatly reduce setup errors. Connects directly to electronics and auto-scales to FUTEK instruments and signal conditioners.
  • PT1000 temperature sensor enables support for real-time temperature compensation, ensuring accuracy in different environments.
  • Detachable 8 Pin  Receptacle allows for quick production assembly and flexibility with cable lengths and routings.



Features
  • Intended for high volume OEM embedded applications
  • Easily integrates into OEM applications
  • Built-in robust overload protection
  • Exceptional Nonlinearity and Nonrepeatability
  • Integrated IEEE1451.4 TEDs Auto-Recognition
  • On-Board PT1000 RTD Temperature Sensor



Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
Shunt Calibration
1
150
kOhm
Excitation
1
1
18
Vdc
Input Resistance
1
1400
Ohms nom.
Insulation Resistance
1
500
Mohms @ 50 Vdc
Safe Overload
1
250
lbs
Capacity
1
25
lbs
Hysteresis
1
-0.02
0.02
% of R.O.
Nonlinearity
1
-0.02
0.02
% of R.O.
Nonrepeatability
1
-0.02
0.02
% of R.O.
Output Resistance
1
1000
Ohms nom.
Rated Output
1
2
mV/V nom.
Compensated Temperature
1
60
160
F
Operating Temperature
1
-13
185
F
Temperature Shift Span
1
-0.005
0.005
% of Load/F
Temperature Shift Zero
1
-0.005
0.005
% of R.O./F
Related Instruments
IAA100 , Full Bridge Strain Gauge Signal Conditioning Voltage Amplifier , +/-5 VDC , +/-10 VDC Output , 5 VDC Offset DIP Switch , Up to 25 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , Integrated 35 mm DIN Clip
IAA100 , Full Bridge Strain Gauge Signal Conditioning Voltage Amplifier , +/-5 VDC , +/-10 VDC Output , 5 VDC Offset DIP Switch , Up to 25 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , Integrated 35 mm DIN Clip
IAA105 , Bluetooth® Configurable Full Bridge Strain Gauge Signal Conditioning Voltage Amplifier , Multiple Options Between +/-10 VDC , Up to 10 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , 35 mm DIN Clip
IAA200 , Full Bridge Strain Gauge Signal Conditioning Current Transmitter , 4-20 mA Output , 12 mA Offset DIP Switch , Up to 25 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , Integrated 35 mm DIN Clip
IAA200 , Full Bridge Strain Gauge Signal Conditioning Current Transmitter , 0-20 mA Output, Up to 25 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , Integrated 35 mm DIN Clip
IAA200 , Full Bridge Strain Gauge Signal Conditioning Current Transmitter , 4-20 mA Output , 12 mA Offset DIP Switch , Up to 25 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , Integrated 35 mm DIN Clip
IAA300 , Ultra Low Noise Signal Conditioning Differential Strain Gauge Voltage Amplifier , For Full Bridge , +/-5 VDC , +/-10 VDC , Up to 50 kHz Bandwidth , Screw Terminal Connectors , Red Powder Coated , Integrated DIN Clip
IDA100 , High Speed & High Resolution Programmable Analog Amplifier w/ 1 kHz Bandwidth & Up To 4800 SPS USB Output , +/-5 VDC or +/-10 VDC Analog Output , Powered By USB , Red Powder Coated Aluminum Enclosure, Integrated DIN Clip
IPM650 Pro , Intelligent Panel Mount , mV/V , VDC , Current Measurement , Analog Output , Alarm Relays , TEDS and USB Output
IPM650 Pro , Intelligent Panel Meter , mV/V , VDC , Current Measurement , Analog Output , Alarm Relays , TEDS and USB Output , Power Button Disabled , Powers On When Plugged In
QIA124 , Miniaturized Ultra Low Noise Strain Gauge Signal Conditioning Amplifier , Voltage Analog Output , +/- 2.5 VDC, +/-5 VDC, +/-10 VDC & More , 1 kHz Bandwidth , Male DB9 Connector **NOT Sold Alone. Requires Factory System Calibration*
QIA128 , Ultra-Low Power Miniature Strain Gauge Full Bridge mV/V Input Digital Converter , SPI and UART with Up To 1300 SPS or 18.4 Bits Noise Free Resolution , Terminal Block and JST Connectors
Related Accessories
Cable Assembly , 6 inch [15 cm] Long , 8 Position JST 08SR-3S Both Ends , 30 Awg Black Wires , Mates to LSM305 & QMA147
IAA105 , Bluetooth® Configurable Full Bridge Strain Gauge Signal Conditioning Voltage Amplifier , Multiple Options Between +/-10 VDC , Up to 10 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , 35 mm DIN Clip
IAA200 , Full Bridge Strain Gauge Signal Conditioning Current Transmitter , 4-20 mA Output , 12 mA Offset DIP Switch , Up to 25 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , Integrated 35 mm DIN Clip
XAC100 , Convex Spherical Stainless Steel Load Button with Inline #10-32 Male Thread , 17-4 PH S.S. Material (F1147-1)
Studs Fully Threaded 18-8 S.S., 10-32 x 2" Lg F1144-1
Male to Female Threaded Rod Adapter #10-32, Aluminum Material, Max Load 350 lb (F1145-1)
Male to Female Threaded Rod Adapter #10-32 Male to 1/4-20 Female Adapter, Aluminum Material, Max Load 350 lb (F1145-2)
Male to Female Threaded Rod Adapter #10-32 Male to #6-32 Female Adapter, Aluminum Material, Max Load 150 lb (F1145-5)
LSB200/LRM200 (L2358), Thread Adapter, #4-40 to #10-32 Male
ZAC100 , Male Rod-End Bearing , Male Rod-End Bearing w/Jam-Nut , Material - Zinc Plated Steel , #10-32-Thread , Standard , Max Load 900 lb (F1146-1)
ZAC100, Male Rod-End Bearing , Rod End Bearing (Male) with Nut , Material - Chrome-Alloy Steel , #10-32-Thread , Standard , Max Load 2800 lb (F2389-1)
Alternative Models
FSH04522
LSM305 , 25 lb , Parallelogram Load Cell with TEDS and PT1000 RTD , RoHS Compliant , Material - 2024-T4 , #10-32-Thread , Overload Protection , 8 position 0.039" (1.00mm) JST Connector
play_arrow Spec Sheet
FUTEK Certifications
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
FUTEK Social Media
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
FUTEK Address
19 Morgan, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2025 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
Multi Axis Sensor, Force, Torquestore load-cells oem-load-cells LSM305 FSH04522?srsltid=AfmBOoouKp5Pnypa33S2UBwl_61TcJHfnP4_vQ6flrrTWpjGnBv8hMTF
+
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
+
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
+
19 Morgan, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2025 FUTEK Advanced Sensor Technology, Inc. All rights reserved.