Model LCF551 Pancake Load Cell is the Fatigue Rated Load Cell version of the LCF550. The Pancake Load Cell is designed for applications in tension and compression. The flexure is made from a rugged 17-4 Stainless Steel and it is available in 50,000 lbs capacity. The diaphragm has sixteen bolt-down holes along its outer diameter for easy mounting. An option for Amplified Version is also available.The LCF551 Pancake Fatigue Rated Load Cell uses metal strain gauge technology, achieving high accuracy. It has Nonlinearity of ±0.1% and Deflection of 0.001” nominal. The standard LCF551 Pancake Load Cell (Fatigue Rated) can be modified or customized to meet your requirements.
CHANNEL | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
Calibration Excitation | 1 | 10 | Vdc | ||
Shunt Calibration | 1 | 60.4 | kOhm | ||
Excitation | 1 | 1 | 20 | Vdc | |
Input Resistance | 1 | 350 | Ohms nom. | ||
Insulation Resistance | 1 | 500 | Mohms @ 50 Vdc | ||
Safe Overload | 1 | 150 | % of R.O. | ||
Capacity | 1 | 50000 | lbs | ||
Hysteresis | 1 | -0.1 | 0.1 | % of R.O. | |
Nonlinearity | 1 | -0.2 | 0.2 | % of R.O. | |
Nonrepeatability | 1 | -0.02 | 0.02 | % of R.O. | |
Output Resistance | 1 | 350 | Ohms nom. | ||
Rated Output | 1 | 2 | mV/V nom. | ||
Compensated Temperature | 1 | 60 | 160 | F | |
Operating Temperature | 1 | -60 | 200 | F | |
Temperature Shift Span | 1 | -0.002 | 0.002 | % of Load/F | |
Temperature Shift Zero | 1 | -0.001 | 0.001 | % of R.O./F | |
Zero Balance | 1 | -2 | 2 | % of R.O. |