Item Number | Load Capacity | Load Directions | Thread Size | Height In Inches | Width In Inches | Outer Diameter In Inches | Integrated Teds | Connection Type | Connector Type | Output Type | Ip / Nema Rating | Material | Mechanical Overload Protection | Fatigue Rated | # Of Bridges/channels | Rohs | Custom Special |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
100000 lb | Tension & Compression | M42x2 | 5 | No | Connector | 6 Pin Bendix Receptacle, PT02E-10-6P | mV/V | 17-4 PH S.S. | No | No | 1 | No | N | ||||
100000 lb | Tension & Compression | M42x2 | 5 | No | Connector | 6 Pin Bendix Receptacle, PT02E-10-6P | mV/V | 17-4 PH S.S. | No | No | 2 | No | N | ||||
100000 lb | Tension & Compression | 1 3/4-12 | 5 | 8 | No | Connector | 6 Pin Bendix Receptacle, PT02E-10-6P | mV/V | IP64 | 17-4 PH S.S. | No | No | 1 | Yes | N | ||
100000 lb | Tension & Compression | 1 3/4-12 | 5 | 8 | No | Connector | 6 Pin Bendix Receptacle, PT02E-10-6P | mV/V | 17-4 PH S.S. | No | No | 2 | Yes | N |
The LCF555 High Capacity Pancake Load Cell with Tension Base is the LCF550 with an added Tension Base option. The LCF555 has a very robust construction designed for applications in both tension and compression. The flexure is made from 17-4 Stainless Steel and it is currently offered in a 100,000 lbs capacity. With the addition of the Tension Base, the LCF555 Pancake Load Cell can be used in Inline Applications on Actuators or Threaded Assemblies.
The High Capacity Pancake Load Cell with Tension Base offers high accuracy. It has Nonlinearity of ±0.1% and Deflection of 0.002” to 0.005” nominal. The standard LCF555 Pancake Load Cell (Tension Base) can be modified or customized to meet your requirements.