Load Cells, Torque Sensors and Pressure Sensors Manufactured in the US by FUTEK. Your Sensor Solutions Source. Load Cells, Torque Sensors, Force Sensors, Pressure Sensors, Multi Axis Load Cells Load Cell Sensor Solutions Load Cell Support Load Cell Forum Load Cell Applications Load Cell Manufacturer
 
 
Torque Sensor | Torque Sensors
 
Torque Sensors manufactured in US by FUTEK Advanced Sensor Technology (FUTEK), offering a huge selection of Torque Sensors, utilizing one of the most advanced technologies in the Sensor Industry: Metal foil strain gauge technology.

A Torque Sensor, is a transducer that converts a torsional mechanical input into an electrical output signal. Torque Sensor, are also commonly known as a Torque Transducer.

Read More

Quick Search
Capacity
  CHOOSE CAPACITY
Skip Navigation Links
100 lbs
5 in-oz (0.0353 N-m)
10 in-oz (0.0706 N-m)
20 in-oz (0.1412 N-m)
50 in-oz (0.3531 N-m)
100 in-oz (0.7062 N-m)
160 in-oz (1.1299 N-m)
400 in-oz (2.8249 N-m)
1000 in-oz (7.0621 N-m)
1.7702 in-lb (0.2 N-m)
4.4255 in-lb (0.5 N-m)
8.851 in-lb (1 N-m)
12 in-lb (1.3558 N-m)
17.702 in-lb (2 N-m)
25 in-lb (2.8245 N-m)
44.255 in-lb (5 N-m)
50 in-lb (5.6491 N-m)
53.106 in-lb (6 N-m)
88.51 in-lb (10 N-m)
100 in-lb (11.2982 N-m)
106.212 in-lb (12 N-m)
120 in-lb (13.5578 N-m)
150 in-lb (16.9472 N-m)
159.318 in-lb (18 N-m)
177.02 in-lb (20 N-m)
200 in-lb (22.5963 N-m)
221.275 in-lb (25 N-m)
265.53 in-lb (30 N-m)
442.55 in-lb (50 N-m)
500 in-lb (56.4908 N-m)
557.613 in-lb (63 N-m)
600 in-lb (67.789 N-m)
885.1 in-lb (100 N-m)
1000 in-lb (112.9816 N-m)
1200 in-lb (135.5779 N-m)
1300 in-lb (146.8761 N-m)
1327.65 in-lb (150 N-m)
1416.16 in-lb (160 N-m)
1500 in-lb (169.4724 N-m)
1770.2 in-lb (200 N-m)
2000 in-lb (225.9632 N-m)
2212.75 in-lb (250 N-m)
2400 in-lb (271.1558 N-m)
2500 in-lb (282.454 N-m)
2655.3 in-lb (300 N-m)
3000 in-lb (338.9448 N-m)
4425.5 in-lb (500 N-m)
5000 in-lb (564.9079 N-m)
6000 in-lb (677.8895 N-m)
8851 in-lb (1000 N-m)
9000 in-lb (1016.8343 N-m)
10000 in-lb (1129.8158 N-m)
12000 in-lb (1355.779 N-m)
17702 in-lb (2000 N-m)
20000 in-lb (2259.6317 N-m)
24000 in-lb (2711.558 N-m)
44255 in-lb (5000 N-m)
50000 in-lb (5649.0792 N-m)
100000 in-lb (11298.1584 N-m)
120000 in-lb (13557.7901 N-m)
200000 in-lb (22596.3168 N-m)
240000 in-lb (27115.5802 N-m)
300000 in-lb (33894.4752 N-m)
500000 in-lb (56490.792 N-m)
 
Size
  CHOOSE SIZE
Load Direction
No Load Direction for this Category
 
Stock Availability
 Quantity    
Categories
Advanced Filters


Use the above filters to help drill down towards the precise model you are looking for.
Available Models
torque-sensorstorque-sensorstorque-sensors
torque-sensorstorque-sensorstorque-sensors
torque-sensorstorque-sensorstorque-sensors
torque-sensorstorque-sensorstorque-sensors
torque-sensorstorque-sensorstorque-sensors
torque-sensorstorque-sensorstorque-sensors
torque-sensorstorque-sensorstorque-sensors
torque-sensorstorque-sensorstorque-sensors
torque-sensorstorque-sensorstorque-sensors
torque-sensorstorque-sensorstorque-sensors
torque-sensorstorque-sensorstorque-sensors
torque-sensorstorque-sensorstorque-sensors
torque-sensorstorque-sensorstorque-sensors