Supportkeyboard_arrow_right

Featured product articles Universal Amplifier for Total Intensity

FUTEK Header white
FUTEK's CSG110 Strain Gauge Amplifier
white

FUTEK’s newly improved CSG110 Strain Gauge Amplifier is an In-Line instrument designed for any full-bridge strain gauged sensor with a mV/V output. The CSG110 Amplifier provides a VDC and/or Current output via its built-in regulated bridge excitation source. With several models available, users are sure to find an amplifier matching their specific requirements whether it calls for a bandwidth of 1 kHz, 10 kHz or 25 kHz. FUTEK even manufactures an OEM version of this model (FSH01447, FSH01450), and as always, the CSG110 is both designed and manufactured in the USA.

white
CSG110white
CSG110
Standard
CSG110 , Strain Gage Amplifier , Standard , Enclosed With Din Rail Mount , With DB9 Connectors , ABS-94HB Black Enclosure
white
FUTEK Certifications
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
FUTEK Social Media
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
FUTEK Address
10 Thomas, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2023 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
Multi Axis Sensor, Force, Torquefeatured-product-articles-universal-amplifier-for-total-intensity
+
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
+
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
+
10 Thomas, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2023 FUTEK Advanced Sensor Technology, Inc. All rights reserved.