Supportkeyboard_arrow_right

Featured product articles Dec-09

Featured Products
Sensor Solution Source
S-Beam Load Cell (LSB302)
Model LSB302 is a Tension and Compression S Beam Load Cell. This model offers a compact design for platforms, silos, or scales. The Standard LSB302 model has male threads, comes in Anodized Aluminum construction with a capacity of 25 lbs – 300 lbs, and a 4 Pin Lemo Receptacle. It is also available in metric threads. Similar to our entire Load Cell product line this model is manufactured in the US and uses metal foil strain gauge technology.

Product Highlights:
  • Metric Threads Available
  • In both Tension & Compression
  • Built in overload protection in both directions
  • High accuracy with a Nonlinearity of ±0.05%, deflection of 0.01” nominal
  • Optional 5 feet 28 AWG 6 conductor shielded Polyurethane cable
Reaction Torque Sensor - Shaft to Shaft (TSS825)
TSS825 is FUTEK’s Highest Capacity Reaction Torque Sensor - Shaft to Shaft. This model offers a unique solution for high capacity torque auditing applications. The TSS825 is available in 17-4 Stainless Steel construction in a wide capacity range. The standard TSS825 Reaction Torque Sensor - Shaft to Shaft can be modified or customized to meet your requirements. The TSS800 Reaction Torque Sensor Shaft to Shaft Series is manufactured in USA and uses metal foil strain gauge technology.

Product Highlights:
  • 200,000 in-lb – 500,000 in-lb Capacity
  • Designed for Torque auditing
  • Stainless Steel Construction
  • Male Shaft with keyways
  • Strain Gauge Based
Miniature Pressure Sensor (PMP941)
The PMP941 Pressure Sensor is a titanium ultra miniature Pressure Sensor made of all titanium construction. This Pressure Sensor is made for harsh environments capable of sustaining the most corrosive and industrial applications. The PMP941 is miniature and ultra light design weighing < 10g. This small sized transducer provides high performance with an output of 1.5mV/V from a 5V to 15 VDC supply. Input pressure range is 73 up to 5800 PSI, withstanding vibrations of up to 50g at up to 20-2000Hz.

Product Highlights:
  • High Bandwidth Capability: up to 5kHz
  • High Temperature Capability: -40 to +140 degrees Celsius
  • Titanium Construction
  • Weight > 10g
External USB Kit (USB210)
FUTEK Advanced Sensor Technology Inc. (FUTEK) is now able to convert your existing Sensor output to a USB output with our USB210 Kit. With FUTEK’s USB210 Kit, the analog amplifier, power supply and display are eliminated making the integration platform cost effective and quick to set up. The plug & play capability gives you power to monitor the output of the Sensor on your PC/Laptop without any worries of noise, temperature variation or power supply requirement. The USB210 Kit also includes FUTEK’s USB Software which allows users to monitor the output of the Sensor in real time.

Product Highlights:
  • mV/V input
  • USB 2.0 Communication Link
  • Sampling Rate: up to 1 kHz
  • Up to 16 Point Stored Calibration
  • No External Power Supply Required
  • Manufactured in the United States
Load button
FUTEK’s Load Button Accessories are used as a good load point for a sensor that is not going to actually be fastened to anything. Applications where you have something hitting or tapping the sensor may use the load buttons to provide a good point to hit or focus your force on. These Load Buttons can also be used by calibration so they don't have to screw in every sensor they calibrate. Specifically FUTEK’s Load Buttons are known as spherical radius buttons with screw attachments ultimately used as a convenient place to apply a load to a sensor also suitable for use with compression mounting assemblies, canisters, S-beams, and single-ended beams.

Product Highlights:
  • J Threads
  • 17-4PH stainless steel
  • Sizes ranging from #4-40 to 3 ½ - 8
FUTEK Certifications
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
FUTEK Social Media
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
FUTEK Address
19 Morgan, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2025 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
Multi Axis Sensor, Force, Torquefeaturedproductarticlesdec09?srsltid=AfmBOoq1akC34qPPEXrdZriHHp30JT3GEx9rLY2LHhMpPXeYoCHy8U-c
+
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
+
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
+
19 Morgan, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2025 FUTEK Advanced Sensor Technology, Inc. All rights reserved.