Storekeyboard_arrow_right Legacy Modelskeyboard_arrow_right

PMP941

PMP941

Male Port Pressure (mV/V)

Ultra Miniature Titanium Pressure Sensor

The PMP941 Pressure Sensor is an ultra miniature Pressure Sensor made of all titanium construction. This Pressure Sensor is made for harsh environments capable of sustaining most corrosive and industrial applications. The PMP941 is miniature and ultra light design weighing < 10g. This small sized transducer provides high performance with an output of 1-2mV/V from a 5-15VDC supply. Input pressure range is 73 up to 5800 PSI, withstanding vibrations of up to 50g at up to 20-2000Hz.

Product Highlights
  • Miniature Pressure Sensor
  • High Bandwidth Capability: up to 5kHz
  • High Temperature Capability: -40 to +140 degrees Celsius
  • Titanium Construction
  • Weight > 10g

For those who are a looking for a complete system solution, FUTEK can provide digital displays such as the IPM500 or related instrumentation. FUTEK’s IPM500 Panel Mount Signal Conditioner with Digital Display is FUTEK’s general solution for a complete sensor and instrumentation system.

PMP941
image.AltImageText
Capacities
Product Name
FSH01236
FSH01237
FSH01238
FSH01239
FSH01240
FSH01241
FSH01242
FSH01243
FSH01244
FSH01245
FSH01246
FSH01247
FSH01248
FSH01249
FSH01250
FSH01251
FSH01252
FSH01253
FSH01254
FSH01255
FSH01256
FSH01257
FSH01258
FSH01259
FSH01260
FSH01261
FSH01262
FSH01263
FSH02253
FSH02254
FSH02255
FSH02256
FSH02257
FSH02258
FSH02259
FSH02260
FSH02261
FSH02262
FSH02263
FSH02264
FSH03516
QSH01346
+
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
+
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
+
10 Thomas, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2023 FUTEK Advanced Sensor Technology, Inc. All rights reserved.