QLA288 play_arrowQSH01259

Custom Compression Load Cell

QLA288 , 100000 lb , Custom Compression Load Cell with Flange Mount , Withstands 2000 psi Hydraulic Oil & up to 200 C, Material - 17-4 PH S.S., 29 Awg 4 Conductor Braided Shielded Silicone Cable , 4 ft Long
Listed price is in U.S. currency and subject to verification along with availability
Description

Model QLA288 is a custom compression load cell designed to withstand 2000 PSI Hydraulic oil pressure up to 200 °C (392 °F). It features a flange with 8x mounting holes designed to be mounted within a counterbore. The output cable exits axially through the bottom of the sensor. This sensor is available in capacities of both 10,000 lbs and 100,000 lbs (44.48 kN and 444.8 kN respectively). It features a compensated temperature range of 60 to 285 °F (15 to 141 °C).

Features
  • Convex spherical loading surface to provide single-point force load
  • Constructed of robust stainless steel
  • Safe overload protection 150% of Rated Output
  • One piece construction
Technical Documents
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
Excitation
1
1
18
Vdc
Input Resistance
1
372
Ohms nom.
Insulation Resistance
1
500
Mohms @ 50 Vdc
Safe Overload
1
150
% of R.O.
Capacity
1
100000
lbs
Hysteresis
1
-1
1
% of R.O.
Nonlinearity
1
-1
1
% of R.O.
Nonrepeatability
1
-0.25
0.25
% of R.O.
Output Resistance
1
350
Ohms nom.
Rated Output
1
1.5
mV/V nom.
Compensated Temperature
1
60
285
F
Operating Temperature
1
32
392
F
Temperature Shift Span
1
-0.02
0.02
% of Load/F
Temperature Shift Zero
1
-0.02
0.02
% of R.O./F
Zero Balance
1
-1
1
% of R.O.
+
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
+
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
+
19 Morgan, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2025 FUTEK Advanced Sensor Technology, Inc. All rights reserved.